Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Depth [inch] | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| CG-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A 9,096 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A 9,096 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A 9,713 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A 9,713 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A 14,207 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A 14,207 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CW-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CG-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         |