Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CG-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A |
| CW-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A 9,096 lbs |
N/A |
| CG-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A 9,096 lbs |
N/A |
| CW-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| CG-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| CW-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| CG-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.125 in | N/A 1.312 in | N/A 1.062 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A |
| CW-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A 9,713 lbs |
N/A |
| CG-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A 9,713 lbs |
N/A |
| CW-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A |
| CG-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A |
| CW-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A |
| CG-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.500 in | N/A 1.500 in | N/A 1.375 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A |
| CW-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A 14,207 lbs |
N/A |
| CG-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A 14,207 lbs |
N/A |
| CW-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A |
| CG-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A |
| CW-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A |
| CG-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.562 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A |