Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CW-3 | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .234 in | N/A 1.062 in | N/A .625 in | N/A .500 in | N/A 10-32 | N/A 2,079 lbs |
N/A
|
| CG-3 | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .234 in | N/A 1.062 in | N/A .625 in | N/A .500 in | N/A 10-32 | N/A 2,079 lbs |
N/A
|
| CW-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.312 in | N/A .750 in | N/A .687 in | N/A 1/4-28 | N/A 3,208 lbs |
N/A
|
| CG-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.312 in | N/A .750 in | N/A .687 in | N/A 1/4-28 | N/A 3,208 lbs |
N/A
|
| CW-4F | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.312 in | N/A .750 in | N/A .687 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| CG-4F | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.312 in | N/A .750 in | N/A .687 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| CW-4Z | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.312 in | N/A .750 in | N/A .687 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| CG-4Z | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.312 in | N/A .750 in | N/A .687 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| CW-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.375 in | N/A .875 in | N/A .687 in | N/A 5/16-24 | N/A 3,824 lbs |
N/A
|
| CG-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.375 in | N/A .875 in | N/A .687 in | N/A 5/16-24 | N/A 3,824 lbs |
N/A
|
| CW-5F | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.375 in | N/A .875 in | N/A .687 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| CG-5F | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.375 in | N/A .875 in | N/A .687 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| CW-5Z | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.375 in | N/A .875 in | N/A .687 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| CG-5Z | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.375 in | N/A .875 in | N/A .687 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| CW-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.625 in | N/A 1.000 in | N/A .812 in | N/A 3/8-24 | N/A 5,087 lbs |
N/A
|
| CG-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.625 in | N/A 1.000 in | N/A .812 in | N/A 3/8-24 | N/A 5,087 lbs |
N/A
|
| CW-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.625 in | N/A 1.000 in | N/A .812 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CG-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.625 in | N/A 1.000 in | N/A .812 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CW-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.625 in | N/A 1.000 in | N/A .812 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CG-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.625 in | N/A 1.000 in | N/A .812 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CW-7 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A 6,385 lbs |
N/A
|
| CG-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A 6,385 lbs |
N/A
|
| CW-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CG-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CW-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 1.812 in | N/A 1.125 in | N/A .937 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|