Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM-14 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A ![]() |
MB-14 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A ![]() |
MM-14F | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MB-14F | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MM-14Z | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MB-14Z | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MM-14-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 22,843 lbs |
N/A ![]() |
MB-14-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 22,843 lbs |
N/A ![]() |
MM-14F-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MB-14F-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MM-14Z-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MB-14Z-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A ![]() |
MM-16 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A ![]() |
MB-16 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A ![]() |
MM-16F | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A ![]() |
MB-16F | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A ![]() |
MM-16Z | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A ![]() |
MB-16Z | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A ![]() |
MM-16-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A ![]() |
MB-16-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A ![]() |
MM-16F-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A ![]() |
MB-16F-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A ![]() |
MM-16Z-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A ![]() |
MB-16Z-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A ![]() |
MM-16-2 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 43,541 lbs |
N/A ![]() |