COMPANY HEADER
Print Back
  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: AM-8TS.
MM-T & MB-T Image
MM-T_MB-T
Unit of Measure
1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-16T-1 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 76,200 lbs N/A CAD Icon (for items table)
AM-16T-2 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 76,200 lbs N/A CAD Icon (for items table)
AB-16T-2 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 76,200 lbs N/A CAD Icon (for items table)
Unit of Measure
1 2