Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| BB-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| BM-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BB-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BM-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BB-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BM-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| BB-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| BM-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BB-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BM-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BB-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BM-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| BB-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| BM-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BB-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BM-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BB-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BM-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| BB-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| BM-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| BB-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| BM-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| BB-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|