Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| BG-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| BW-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BG-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BW-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BG-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| BW-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| BG-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| BW-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BG-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BW-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BG-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| BW-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| BG-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| BW-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BG-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BW-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BG-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| BW-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| BG-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| BW-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| BG-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| BW-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| BG-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|