Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CM-3 | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .234 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 1,204 lbs |
N/A
|
| CB-3 | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .234 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 1,204 lbs |
N/A
|
| CM-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,212 lbs |
N/A
|
| CB-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,212 lbs |
N/A
|
| CM-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 3,577 lbs |
N/A
|
| CB-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 3,577 lbs |
N/A
|
| CM-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 5,068 lbs |
N/A
|
| CB-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 5,068 lbs |
N/A
|
| CM-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CB-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CM-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CB-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CM-7 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 6,345 lbs |
N/A
|
| CB-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 6,345 lbs |
N/A
|
| CM-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CB-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CM-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CB-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CM-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 8,338 lbs |
N/A
|
| CB-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 8,338 lbs |
N/A
|
| CM-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CB-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CM-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CB-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CM-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 9,713 lbs |
N/A
|
| CB-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 9,713 lbs |
N/A
|
| CM-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| CB-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| CM-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| CB-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| CM-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 14,207 lbs |
N/A
|
| CB-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 14,207 lbs |
N/A
|
| CM-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| CB-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| CM-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| CB-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|