Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MW-3T | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A 1,531 lbs |
N/A
|
| MG-3T | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A 1,531 lbs |
N/A
|
| MW-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,539 lbs |
N/A
|
| MG-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,539 lbs |
N/A
|
| MW-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 3,133 lbs |
N/A
|
| MG-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 3,133 lbs |
N/A
|
| MW-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A
|
| MG-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A
|
| MW-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| MG-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| MW-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| MG-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| MW-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| MG-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| MW-12T | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| MG-12T | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| MW-14T | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| MG-14T | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| MW-16T | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MG-16T | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MW-16T-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MG-16T-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MW-16T-2 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 43,541 lbs |
N/A
|
| MG-16T-2 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 43,541 lbs |
N/A
|