Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MW-14 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| MG-14 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| MW-14F | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MG-14F | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MW-14Z | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MG-14Z | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MW-14-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.500 in | N/A 2.000 in | N/A 1.812 in | N/A 7/8-14 | N/A 22,843 lbs |
N/A
|
| MG-14-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.500 in | N/A 2.000 in | N/A 1.812 in | N/A 7/8-14 | N/A 22,843 lbs |
N/A
|
| MW-14F-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.500 in | N/A 2.000 in | N/A 1.812 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MG-14F-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.500 in | N/A 2.000 in | N/A 1.812 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MW-14Z-1 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.500 in | N/A 2.000 in | N/A 1.812 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MG-14Z-1 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .687 in | N/A 3.500 in | N/A 2.000 in | N/A 1.812 in | N/A 7/8-14 | N/A Consult Engineering Department |
N/A
|
| MW-16 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MG-16 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MW-16F | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MG-16F | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MW-16Z | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MG-16Z | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 40,889 lbs |
N/A
|
| MW-16-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MG-16-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MW-16F-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MG-16F-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MW-16Z-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MG-16Z-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MW-16-2 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 43,541 lbs |
N/A
|