Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM-20T | N/A Right Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 31,480 lbs |
N/A |
| MB-20T | N/A Left Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 31,480 lbs |
N/A |
| AM-20T | N/A Right Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 65,047 lbs |
N/A |
| AB-20T | N/A Left Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 65,047 lbs |
N/A |
| MM-24T | N/A Right Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 66,264 lbs |
N/A |
| MB-24T | N/A Left Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 66,264 lbs |
N/A |
| AM-24T | N/A Right Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 115,610 lbs |
N/A |
| AB-24T | N/A Left Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 3.000 in | N/A 1 1/2-12 | N/A 115,610 lbs |
N/A |
| MM-32T | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 163,634 lbs |
N/A |
| MB-32T | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 163,634 lbs |
N/A |
| AM-32T | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 280,740 lbs |
N/A |
| AB-32T | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.500 in | N/A 2-12 | N/A 280,740 lbs |
N/A |