Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Length | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| CM-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 6,451 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CB-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 6,451 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CM-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 8,627 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CB-6ET | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 8,627 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CM-7ET | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 9,370 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CB-7ET | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 9,370 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CM-8ET | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 15,130 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CB-8ET | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 15,130 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CM-10ET | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 16,922 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CB-10ET | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 16,922 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CM-12ET | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 25,549 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| CB-12ET | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 25,549 lbs | 
                                    
                                                                                            
 N/A                                                         |