Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SM-3 | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 1,169 lbs |
N/A |
| SB-3 | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 1,169 lbs |
N/A |
| SM-3F | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A |
| SB-3F | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A |
| SM-3Z | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A |
| SB-3Z | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A |
| SM-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A |
| SB-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A |
| SM-4F | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| SB-4F | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| SM-4Z | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| SB-4Z | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| SM-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 2,784 lbs |
N/A |
| SB-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 2,784 lbs |
N/A |
| SM-5F | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| SB-5F | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| SM-5Z | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| SB-5Z | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| SM-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A |
| SB-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A |
| SM-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A |
| SB-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A |
| SM-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A |
| SB-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A |
| SM-7 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A |