Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SW-3ET | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A 2,895 lbs |
N/A
|
| SG-3ET | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A 2,895 lbs |
N/A
|
| SW-4ET | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 4,795 lbs |
N/A
|
| SG-4ET | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 4,795 lbs |
N/A
|
| SW-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 5,929 lbs |
N/A
|
| SG-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 5,929 lbs |
N/A
|
| SW-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A 7,363 lbs |
N/A
|
| SG-6ET | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A 7,363 lbs |
N/A
|
| SW-7ET | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A 7,934 lbs |
N/A
|
| SG-7ET | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A 7,934 lbs |
N/A
|
| SW-8ET | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 12,527 lbs |
N/A
|
| SG-8ET | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 12,527 lbs |
N/A
|
| SW-10ET | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 13,851 lbs |
N/A
|
| SG-10ET | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 13,851 lbs |
N/A
|
| SW-12ET | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 21,664 lbs |
N/A
|
| SG-12ET | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 21,664 lbs |
N/A
|
| SW-16ET | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 61,333 lbs |
N/A
|
| SG-16ET | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 61,333 lbs |
N/A
|
| SW-16ET-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 68,942 lbs |
N/A
|
| SG-16ET-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 68,942 lbs |
N/A
|
| SW-16ET-2 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 68,942 lbs |
N/A
|
| SG-16ET-2 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 68,942 lbs |
N/A
|