Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|---|
| 68514449706 | N/A AL050-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A AL050 | N/A 1 | N/A 1/8 x 1/16 in | N/A 0.620 in15.75 mm |
N/A
|
| 68514410473 | N/A AL070-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A AL070 | N/A 1 | N/A 1/8 x 1/16 in | N/A 0.750 in19.05 mm |
N/A
|
| 68514410491 | N/A AL070-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A AL070 | N/A 1 | N/A 3/16 x 3/32 in | N/A 0.750 in19.05 mm |
N/A
|
| 68514410482 | N/A AL070-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A AL070 | N/A 1 | N/A 3/16 x 3/32 in | N/A 0.750 in19.05 mm |
N/A
|
| 68514410635 | N/A AL075-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A AL075 | N/A 2 | N/A 1/8 x 1/16 in | N/A 0.810 in20.57 mm | N/A |
| 68514447835 | N/A AL075-HUB-3/4-1/8X1/16KW | N/A 3/4 in | N/A AL075 | N/A 2 | N/A 1/8 x 1/16 in | N/A 0.810 in20.57 mm | N/A |
| 68514410638 | N/A AL075-HUB-9/16-1/8X1/16KW | N/A 9/16 in | N/A AL075 | N/A 2 | N/A 1/8 x 1/16 in | N/A 0.810 in20.57 mm | N/A |
| 68514445227 | N/A AL075-HUB-11/16-3/16X3/32KW | N/A 11/16 in | N/A AL075 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A |
| 68514410641 | N/A AL075-HUB-13/16-3/16X3/32KW | N/A 13/16 in | N/A AL075 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A |
| 68514410640 | N/A AL075-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A AL075 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A |
| 68514410639 | N/A AL075-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A AL075 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A |
| 68514410642 | N/A AL075-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A AL075 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.810 in20.57 mm | N/A |
| 68514476519 | N/A AL090-HUB-5/8-1/8X1/16KW-2SS90 | N/A 5/8 in | N/A AL090 | N/A 2 | N/A 1/8 in | N/A 0.910 in23.11 mm | N/A |
| 68514410796 | N/A AL090-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A AL090 | N/A 2 | N/A 1/8 x 1/16 in | N/A 0.910 in23.11 mm | N/A |
| 68514447725 | N/A AL090-HUB-3/4-1/8X1/16KW | N/A 3/4 in | N/A AL090 | N/A 2 | N/A 1/8 x 1/16 in | N/A 0.910 in23.11 mm | N/A |
| 68514444812 | N/A AL090-HUB-9/16-1/8X1/16KW | N/A 9/16 in | N/A AL090 | N/A 2 | N/A 1/8 x 1/16 in | N/A 0.910 in23.11 mm | N/A |
| 68514410799 | N/A AL090-HUB-11/16-3/16X3/32KW | N/A 11/16 in | N/A AL090 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.910 in23.11 mm | N/A |
| 68514410801 | N/A AL090-HUB-13/16-3/16X3/32KW | N/A 13/16 in | N/A AL090 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.910 in23.11 mm | N/A |
| 68514410800 | N/A AL090-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A AL090 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.910 in23.11 mm | N/A |
| 68514410798 | N/A AL090-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A AL090 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.910 in23.11 mm | N/A |
| 68514410802 | N/A AL090-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A AL090 | N/A 2 | N/A 3/16 x 3/32 in | N/A 0.910 in23.11 mm | N/A |
| 68514417856 | N/A AL095-HUB-1"-1/4X1/8KW | N/A 1 in | N/A AL095 | N/A 1 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm |
N/A
|
| 68514417857 | N/A AL095-HUB-1-1/16-1/4X1/8KW | N/A 1 1/16 in | N/A AL095 | N/A 1 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm |
N/A
|
| 68514417858 | N/A AL095-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A AL095 | N/A 1 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm |
N/A
|
| 68514417855 | N/A AL095-HUB-15/16-1/4X1/8KW | N/A 15/16 in | N/A AL095 | N/A 1 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm |
N/A
|