Print Back
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy AL Type – Aluminum Jaw Coupling
Unit of Measure
1 2 3 4 

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

CAD

68514417923 N/A AL100-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A AL100 N/A 1 N/A 1/4 x 1/8 in N/A 1.370 in34.80 mm N/A
68514417915 N/A AL100-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A AL100 N/A 1 N/A 1/8 x 1/16 in N/A 1.370 in34.80 mm N/A
68514417917 N/A AL100-HUB-9/16-1/8X1/16KW N/A 9/16 in N/A AL100 N/A 1 N/A 1/8 x 1/16 in N/A 1.370 in34.80 mm N/A
68514417921 N/A AL100-HUB-13/16-3/16X3/32KW N/A 13/16 in N/A AL100 N/A 1 N/A 3/16 x 3/32 in N/A 1.370 in34.80 mm N/A
68514417920 N/A AL100-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A AL100 N/A 1 N/A 3/16 x 3/32 in N/A 1.370 in34.80 mm N/A
68514417918 N/A AL100-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A AL100 N/A 1 N/A 3/16 x 3/32 in N/A 1.370 in34.80 mm N/A
68514417922 N/A AL100-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A AL100 N/A 1 N/A 3/16 x 3/32 in N/A 1.370 in34.80 mm N/A
68514417930 N/A AL100-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A AL100 N/A 1 N/A 5/16 x 5/32 in N/A 1.370 in34.80 mm N/A
68514417929 N/A AL100-HUB-1-5/16-5/16X5/32KW N/A 1 5/16 in N/A AL100 N/A 1 N/A 5/16 x 5/32 in N/A 1.370 in34.80 mm N/A
68514417981 N/A AL110-HUB-1"-1/4X1/8KW N/A 1 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
68514426094 N/A AL110-HUB-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A CAD
68514417984 N/A AL110-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
68514417982 N/A AL110-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
68514417983 N/A AL110-HUB-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
68514444059 N/A AL110-HUB-11/16-3/16X3/32KW N/A 11/16 in N/A AL110 N/A 1 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A CAD
68514417978 N/A AL110-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A AL110 N/A 1 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A
68514438888 N/A AL110-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A AL110 N/A 1 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A CAD
68514417979 N/A AL110-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A AL110 N/A 1 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A
68514417988 N/A AL110-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
68514417990 N/A AL110-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
68514417987 N/A AL110-HUB-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
68514417989 N/A AL110-HUB-1-9/16-3/8X3/16KW N/A 1 9/16 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
68514417986 N/A AL110-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A AL110 N/A 1 N/A 5/16 x 5/32 in N/A 1.690 in42.93 mm N/A
68514417985 N/A AL110-HUB-1-5/16-5/16X5/32KW N/A 1 5/16 in N/A AL110 N/A 1 N/A 5/16 x 5/32 in N/A 1.690 in42.93 mm N/A
68514418052 N/A AL150-HUB-1-13/16-1/2X1/4KW N/A 1 13/16 in N/A AL150 N/A 2 N/A 1/2 x 1/4 in N/A 1.75 in44.45 mm N/A
Unit of Measure
1 2 3 4