Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
|---|---|---|---|---|---|---|
| 68514465694 | N/A AL070-HUB-11MMH7-4X1.8MMKW | N/A 11.00 mm | N/A AL070 | N/A 1 | N/A 4 x 1.8 | N/A 0.750 in19.05 mm |
| 68514456487 | N/A AL070-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A AL070 | N/A 1 | N/A 4 x 1.8 | N/A 0.750 in19.05 mm |
| 68514465696 | N/A AL070-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A AL070 | N/A 1 | N/A 5 x 2.3 | N/A 0.750 in19.05 mm |
| 68514462906 | N/A AL070-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A AL070 | N/A 1 | N/A 5 x 2.3 | N/A 0.750 in19.05 mm |
| 68514465698 | N/A AL070-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A AL070 | N/A 1 | N/A 6 x 2.8 | N/A 0.750 in19.05 mm |
| 68514441924 | N/A AL075-HUB-10MMH7-3X1.4MMKW | N/A 10.00 mm | N/A AL075 | N/A 2 | N/A 3 x 1.4 | N/A 0.810 in20.57 mm |
| 68514451098 | N/A AL075-HUB-11MMH7-4X1.8MMKW | N/A 11.00 mm | N/A AL075 | N/A 2 | N/A 4 x 1.8 | N/A 0.810 in20.57 mm |
| 68514464655 | N/A AL075-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A AL075 | N/A 2 | N/A 4 x 1.8 | N/A 0.810 in20.57 mm |
| 68514447302 | N/A AL075-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A AL075 | N/A 2 | N/A 5 x 2.3 | N/A 0.810 in20.57 mm |
| 68514449633 | N/A AL075-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A AL075 | N/A 2 | N/A 5 x 2.3 | N/A 0.810 in20.57 mm |
| 68514466758 | N/A AL075-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A AL075 | N/A 2 | N/A 5 x 2.3 | N/A 0.810 in20.57 mm |
| 68514447427 | N/A AL075-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A AL075 | N/A 2 | N/A 6 x 2.8 | N/A 0.810 in20.57 mm |
| 68514459394 | N/A AL075-HUB-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A AL075 | N/A 2 | N/A 6 x 2.8 | N/A 0.810 in20.57 mm |
| 68514456514 | N/A AL090-HUB-10MMH7-3X1.4MMKW | N/A 10.00 mm | N/A AL090 | N/A 2 | N/A 3 x 1.4 | N/A 0.910 in23.11 mm |
| 68514458620 | N/A AL090-HUB-11MMH7-4X1.8MMKW | N/A 11.00 mm | N/A AL090 | N/A 2 | N/A 4 x 1.8 | N/A 0.910 in23.11 mm |
| 68514460429 | N/A AL090-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A AL090 | N/A 2 | N/A 4 x 1.8 | N/A 0.910 in23.11 mm |
| 68514458621 | N/A AL090-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A AL090 | N/A 2 | N/A 5 x 2.3 | N/A 0.910 in23.11 mm |
| 68514458622 | N/A AL090-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A AL090 | N/A 2 | N/A 5 x 2.3 | N/A 0.910 in23.11 mm |
| 68514460887 | N/A AL090-HUB-17MMH7-5X2.3MMKW | N/A 17.00 mm | N/A AL090 | N/A 2 | N/A 5 x 2.3 | N/A 0.910 in23.11 mm |
| 68514444679 | N/A AL090-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A AL090 | N/A 2 | N/A 6 x 2.8 | N/A 0.910 in23.11 mm |
| 68514456800 | N/A AL095-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A AL095 | N/A 1 | N/A 5 x 2.3 | N/A 1 in25.4 mm |
| 68514456801 | N/A AL095-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A AL095 | N/A 1 | N/A 5 x 2.3 | N/A 1 in25.4 mm |
| 68514447014 | N/A AL095-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A AL095 | N/A 1 | N/A 5 x 2.3 | N/A 1 in25.4 mm |
| 68514444712 | N/A AL095-HUB-17MMH7-5X2.3MMKW | N/A 17.00 mm | N/A AL095 | N/A 1 | N/A 5 x 2.3 | N/A 1 in25.4 mm |
| 68514447012 | N/A AL095-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A AL095 | N/A 1 | N/A 6 x 2.8 | N/A 1 in25.4 mm |