Part Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Overall Length |
Max. Bore (Dimensions ID1/ID2) |
CAD |
---|---|---|---|---|---|---|---|
68514448973 | N/A AL075-HUB-8MMH7-NKW | N/A 8 in8.00 mm | N/A AL075 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm | N/A 0.875 in22.00 mm |
N/A ![]() |
68514456137 | N/A AL075-HUB-20MMH7-NKW | N/A 20 in20.00 mm | N/A AL075 | N/A 0.810 in20.57 mm | N/A 2.12 in53.85 mm | N/A 0.875 in22.00 mm |
N/A ![]() |