COMPANY HEADER
Print Back
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5206KG N/A N/A 2.4409 in N/A 0.938 in N/A 20 º N/A 4900 lbf21700 N N/A 7800 lbf34600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5206WD N/A N/A 2.4409 in N/A 1.062 in N/A 30 º N/A 6100 lbf27000 N N/A 8800 lbf39000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5206WG N/A N/A 2.4409 in N/A 0.938 in N/A 30 º N/A 6100 lbf27000 N N/A 8800 lbf39000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5306K N/A N/A 2.8346 in N/A 1.188 in N/A 20 º N/A 6550 lbf29000 N N/A 10600 lbf47000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5306W N/A N/A 2.8346 in N/A 1.188 in N/A 30 º N/A 9300 lbf41000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5306KG N/A N/A 2.8346 in N/A 1.188 in N/A 20 º N/A 6550 lbf29000 N N/A 10600 lbf47000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5306WD N/A N/A 2.8346 in N/A 1.312 in N/A 30 º N/A 9300 lbf41000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5306WG N/A N/A 2.8346 in N/A 1.188 in N/A 30 º N/A 9300 lbf41000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5406W N/A N/A 3.543 in N/A 1.5625 in N/A 30 º N/A 13400 lbf59600 N N/A 20000 lbf89000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5207K N/A N/A 2.8346 in N/A 1.062 in N/A 20 º N/A 6550 lbf29000 N N/A 10200 lbf45000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5207W N/A N/A 2.8346 in N/A 1.062 in N/A 30 º N/A 8300 lbf36800 N N/A 11600 lbf51500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5207WD N/A N/A 2.8346 in N/A 1.188 in N/A 30 º N/A 8300 lbf36800 N N/A 11600 lbf51500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5307K N/A N/A 3.1496 in N/A 1.375 in N/A 20 º N/A 8300 lbf36000 N N/A 13400 lbf59500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5307W N/A N/A 3.1496 in N/A 1.375 in N/A 30 º N/A 10800 lbf47900 N N/A 15600 lbf69200 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5307KG N/A N/A 3.1496 in N/A 1.375 in N/A 20 º N/A 8300 lbf36000 N N/A 13400 lbf59500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5307WD N/A N/A 3.1496 in N/A 1.5 in N/A 30 º N/A 10800 lbf47900 N N/A 15600 lbf69200 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5307WG N/A N/A 3.1496 in N/A 1.375 in N/A 30 º N/A 10800 lbf47900 N N/A 15600 lbf69200 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5407W N/A N/A 3.937 in N/A 1.75 in N/A 20 º N/A 19000 lbf84500 N N/A 26000 lbf115700 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5208K N/A N/A 3.1496 in N/A 1.188 in N/A 20 º N/A 7650 lbf33900 N N/A 11600 lbf51500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5208W N/A N/A 3.1496 in N/A 1.188 in N/A 30 º N/A 10600 lbf47000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5208WD N/A N/A 3.1496 in N/A 1.188 in N/A 30 º N/A 10600 lbf47000 N N/A 14000 lbf62000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5308K N/A N/A 3.5433 in N/A 1.438 in N/A 20 º N/A 10400 lbf46000 N N/A 16300 lbf72400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5308W N/A N/A 3.5433 in N/A 1.438 in N/A 30 º N/A 15000 lbf66600 N N/A 20400 lbf90600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5308KG N/A N/A 3.5433 in N/A 1.438 in N/A 20 º N/A 10400 lbf46000 N N/A 16300 lbf72400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5308WD N/A N/A 3.5433 in N/A 1.562 in N/A 30 º N/A 15000 lbf66600 N N/A 20400 lbf90600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »