Print Back
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5214 N/A 70 mm N/A 4.9213 in125 mm N/A 1.562 in39.67 mm N/A 30 º N/A 28500 lbf126000 N N/A 31500 lbf139000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5314W N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5314K N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5314KG N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5314WBR N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5314WGBR N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5414W N/A 70 mm N/A 7.0860 in180 mm N/A 3-1/8 in79.375 mm N/A 20 º N/A 55000 lbf244700 N N/A 65500 lbf291400 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5414WBR N/A 70 mm N/A 7.0860 in180 mm N/A 3-1/8 in79.375 mm N/A 20 º N/A 55000 lbf244700 N N/A 65500 lbf291400 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5215K N/A 75 mm N/A 5.1181 in130 mm N/A 1.6250 in41.28 mm N/A 20 º N/A 19300 lbf85700 N N/A 24500 lbf108000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5215 N/A 75 mm N/A 5.1181 in130 mm N/A 1.6250 in41.28 mm N/A 30 º N/A 31000 lbf137000 N N/A 32500 lbf144000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5315W N/A 75 mm N/A 6.2992 in160 mm N/A 2.689 in68.3 mm N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5315K N/A 75 mm N/A 6.2992 in160 mm N/A 2.689 in68.3 mm N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5315WBR N/A 75 mm N/A 6.2992 in160 mm N/A 2.689 in68.3 mm N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5415W N/A 75 mm N/A 7.480 in190 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 67000 lbf298000 N N/A 73500 lbf327000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5415WBR N/A 75 mm N/A 7.480 in190 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 67000 lbf298000 N N/A 73500 lbf327000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5216 N/A 80 mm N/A 5.5118 in140 mm N/A 1.75 in44.45 mm N/A 30 º N/A 36500 lbf162000 N N/A 38000 lbf168000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5216DD N/A 80 mm N/A 5.5118 in140 mm N/A 1.875 in47.62 mm N/A 30 º N/A 36500 lbf162000 N N/A 38000 lbf168000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5316W N/A 80 mm N/A 6.6929 in170 mm N/A 2.688 in68.28 mm N/A 20 º N/A 56000 lbf248000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5316WBR N/A 80 mm N/A 6.6929 in170 mm N/A 2.688 in68.28 mm N/A 20 º N/A 56000 lbf248000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5416W N/A 80 mm N/A 7.8730 in200 mm N/A 3.4375 in87.3125 mm N/A 20 º N/A 69500 lbf309200 N N/A 75000 lbf333600 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5416WBR N/A 80 mm N/A 7.8730 in200 mm N/A 3.4375 in87.3125 mm N/A 20 º N/A 69500 lbf309200 N N/A 75000 lbf333600 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5217 N/A 85 mm N/A 5.9055 in150 mm N/A 1.938 in49.23 mm N/A 30 º N/A 40000 lbf177000 N N/A 42500 lbf188000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5317W N/A 85 mm N/A 7.0866 in180 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 63000 lbf279000 N N/A 69500 lbf308000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5317WBR N/A 85 mm N/A 7.0866 in180 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 63000 lbf279000 N N/A 69500 lbf308000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5417W N/A 85 mm N/A 8.2670 in210 mm N/A 3.625 in92.075 mm N/A 20 º N/A 80000 lbf355900 N N/A 80000 lbf355900 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5417WBR N/A 85 mm N/A 8.2670 in210 mm N/A 3.625 in92.075 mm N/A 20 º N/A 80000 lbf355900 N N/A 80000 lbf355900 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5218W N/A 90 mm N/A 6.2992 in160 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5218WBR N/A 90 mm N/A 6.2992 in160 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5218WDBR N/A 90 mm N/A 6.2992 in160 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5318W N/A 90 mm N/A 7.4803 in190 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 69500 lbf308000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5318WBR N/A 90 mm N/A 7.4803 in190 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 69500 lbf308000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5418W N/A 90 mm N/A 8.858 in225 mm N/A 3.8750 in98.425 mm N/A 20 º N/A 93000 lbf413700 N N/A 90000 lbf400300 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5418WBR N/A 90 mm N/A 8.858 in225 mm N/A 3.8750 in98.425 mm N/A 20 º N/A 93000 lbf413700 N N/A 90000 lbf400300 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5219 N/A 95 mm N/A 6.6929 in170 mm N/A 2.188 in55.58 mm N/A 30 º N/A 53000 lbf235000 N N/A 55000 lbf244000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5319W N/A 95 mm N/A 7.8740 in200 mm N/A 3.062 in77.77 mm N/A 30 º N/A 72000 lbf319000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5220W N/A 100 mm N/A 7.0866 in180 mm N/A 2-3/8 in60.32 mm N/A 20 º N/A 57000 lbf253000 N N/A 58500 lbf259000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5220WBR N/A 100 mm N/A 7.0866 in180 mm N/A 2-3/8 in60.32 mm N/A 20 º N/A 57000 lbf253000 N N/A 58500 lbf259000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5320W N/A 100 mm N/A 8.4646 in215 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 85000 lbf377000 N N/A 85000 lbf377000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5320WBR N/A 100 mm N/A 8.4646 in215 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 85000 lbf377000 N N/A 85000 lbf377000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5222 N/A 110 mm N/A 7.8740 in200 mm N/A 2.75 in69.85 mm N/A 30 º N/A 76500 lbf339000 N N/A 73500 lbf326000 N N/A STEEL N/A Stayrod N/A CAD Icon (for items table)
5322W N/A 110 mm N/A 9.4488 in240 mm N/A 3.625 in92.08 mm N/A 20 º N/A 108000 lbf479000 N N/A 102000 lbf453000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
Unit of Measure
1 2 3