COMPANY HEADER
Print Back
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5211W N/A N/A 3.937 in N/A 1.312 in N/A 30 º N/A 16000 lbf62000 N N/A 19000 lbf84000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5211WD N/A N/A 3.937 in N/A 1.312 in N/A 30 º N/A 16000 lbf62000 N N/A 19000 lbf84000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5311K N/A N/A 4.7244 in N/A 1.938 in N/A 20 º N/A 19500 lbf86700 N N/A 28000 lbf124400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5311W N/A N/A 4.7244 in N/A 1.938 in N/A 20 º N/A 25500 lbf113000 N N/A 32500 lbf144000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5311KG N/A N/A 4.7244 in N/A 1.938 in N/A 20 º N/A 19500 lbf86700 N N/A 28000 lbf124400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5311WBR N/A N/A 4.7244 in N/A 1.938 in N/A 20 º N/A 25500 lbf113000 N N/A 32500 lbf144000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5311WGBR N/A N/A 4.7244 in N/A 1.938 in N/A 20 º N/A 25500 lbf113000 N N/A 32500 lbf144000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5411W N/A N/A 5.511 in N/A 2.5 in N/A 30 º N/A 36500 lbf162400 N N/A 49000 lbf218000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5212K N/A N/A 4.3307 in N/A 1.438 in N/A 20 º N/A 14000 lbf88800 N N/A 19300 lbf85000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5212W N/A N/A 4.3307 in N/A 1.438 in N/A 30 º N/A 20000 lbf72000 N N/A 23800 lbf103000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5212WD N/A N/A 4.3307 in N/A 1.562 in N/A 30 º N/A 20000 lbf72000 N N/A 23800 lbf103000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5312W N/A N/A 5.1181 in N/A 2.125 in N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5312K N/A N/A 5.1181 in N/A 2.125 in N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5312KG N/A N/A 5.1181 in N/A 2.125 in N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5312WBR N/A N/A 5.1181 in N/A 2.125 in N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5412W N/A N/A 5.9050 in N/A 2.6250 in N/A 20 º N/A 44000 lbf195700 N N/A 55000 lbf244700 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5412WBR N/A N/A 5.9050 in N/A 2.6250 in N/A 20 º N/A 44000 lbf195700 N N/A 55000 lbf244700 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5213K N/A N/A 4.7244 in N/A 1.5 in N/A 20 º N/A 17300 lbf76800 N N/A 22800 lbf101000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5213 N/A N/A 4.7244 in N/A 1.5 in N/A 30 º N/A 20800 lbf92000 N N/A 22400 lbf99500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5313W N/A N/A 5.5118 in N/A 2.312 in N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5313K N/A N/A 5.5118 in N/A 2.312 in N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5313WBR N/A N/A 5.5118 in N/A 2.312 in N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5313WGBR N/A N/A 5.5118 in N/A 2.312 in N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5413 N/A N/A 6.299 in N/A 2.8125 in N/A 30 º N/A 51000 lbf226900 N N/A 58500 lbf260200 N N/A STEEL N/A 2 Pice Stayrod N/A CAD Icon (for items table)
5214K N/A N/A 4.9213 in N/A 1.562 in N/A 20 º N/A 19000 lbf84000 N N/A 24500 lbf108000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »