COMPANY HEADER
Print Back
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5214 N/A N/A 4.9213 in N/A 1.562 in N/A 30 º N/A 28500 lbf126000 N N/A 31500 lbf139000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5314W N/A N/A 5.9055 in N/A 2.5 in N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5314K N/A N/A 5.9055 in N/A 2.5 in N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5314KG N/A N/A 5.9055 in N/A 2.5 in N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5314WBR N/A N/A 5.9055 in N/A 2.5 in N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5314WGBR N/A N/A 5.9055 in N/A 2.5 in N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5414W N/A N/A 7.0860 in N/A 3-1/8 in N/A 20 º N/A 55000 lbf244700 N N/A 65500 lbf291400 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5414WBR N/A N/A 7.0860 in N/A 3-1/8 in N/A 20 º N/A 55000 lbf244700 N N/A 65500 lbf291400 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5215K N/A N/A 5.1181 in N/A 1.6250 in N/A 20 º N/A 19300 lbf85700 N N/A 24500 lbf108000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5215 N/A N/A 5.1181 in N/A 1.6250 in N/A 30 º N/A 31000 lbf137000 N N/A 32500 lbf144000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5315W N/A N/A 6.2992 in N/A 2.689 in N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5315K N/A N/A 6.2992 in N/A 2.689 in N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table)
5315WBR N/A N/A 6.2992 in N/A 2.689 in N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5415W N/A N/A 7.480 in N/A 3.2500 in N/A 20 º N/A 67000 lbf298000 N N/A 73500 lbf327000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5415WBR N/A N/A 7.480 in N/A 3.2500 in N/A 20 º N/A 67000 lbf298000 N N/A 73500 lbf327000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5216 N/A N/A 5.5118 in N/A 1.75 in N/A 30 º N/A 36500 lbf162000 N N/A 38000 lbf168000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5216DD N/A N/A 5.5118 in N/A 1.875 in N/A 30 º N/A 36500 lbf162000 N N/A 38000 lbf168000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5316W N/A N/A 6.6929 in N/A 2.688 in N/A 20 º N/A 56000 lbf248000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5316WBR N/A N/A 6.6929 in N/A 2.688 in N/A 20 º N/A 56000 lbf248000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5416W N/A N/A 7.8730 in N/A 3.4375 in N/A 20 º N/A 69500 lbf309200 N N/A 75000 lbf333600 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5416WBR N/A N/A 7.8730 in N/A 3.4375 in N/A 20 º N/A 69500 lbf309200 N N/A 75000 lbf333600 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5217 N/A N/A 5.9055 in N/A 1.938 in N/A 30 º N/A 40000 lbf177000 N N/A 42500 lbf188000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Icon (for items table)
5317W N/A N/A 7.0866 in N/A 2.8750 in N/A 20 º N/A 63000 lbf279000 N N/A 69500 lbf308000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5317WBR N/A N/A 7.0866 in N/A 2.8750 in N/A 20 º N/A 63000 lbf279000 N N/A 69500 lbf308000 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
5417W N/A N/A 8.2670 in N/A 3.625 in N/A 20 º N/A 80000 lbf355900 N N/A 80000 lbf355900 N N/A STEEL N/A Machined N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »