Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5200K | N/A | N/A 1.1811 in | N/A 0.562 in | N/A 20 º | N/A 1140 lbf5060 N | N/A 2400 lbf10600 N | N/A STEEL | N/A Molded |
N/A
|
| 5201K | N/A | N/A 1.2598 in | N/A 0.625 in | N/A 20 º | N/A 1060 lbf4700 N | N/A 2040 lbf9060 N | N/A STEEL | N/A Molded |
N/A
|
| 5201KD | N/A | N/A 1.2598 in | N/A 0.625 in | N/A 20 º | N/A 1060 lbf4700 N | N/A 2040 lbf9060 N | N/A STEEL | N/A Molded |
N/A
|
| 5201KDD | N/A | N/A 1.2598 in | N/A 0.625 in | N/A 20 º | N/A 1060 lbf4700 N | N/A 2040 lbf9060 N | N/A STEEL | N/A Molded |
N/A
|
| 5202K | N/A | N/A 1.378 in | N/A 0.625 in | N/A 20 º | N/A 1600 lbf7100 N | N/A 3050 lbf13500 N | N/A STEEL | N/A Snap In |
N/A
|
| 5202KD | N/A | N/A 1.378 in | N/A 0.625 in | N/A 20 º | N/A 1600 lbf7100 N | N/A 3050 lbf13500 N | N/A STEEL | N/A Snap In |
N/A
|
| 5202KDD | N/A | N/A 1.378 in | N/A 0.625 in | N/A 20 º | N/A 1600 lbf7100 N | N/A 3050 lbf13500 N | N/A STEEL | N/A Snap In |
N/A
|
| 5302 | N/A | N/A 1.6535 in | N/A 0.75 in | N/A 20 º | N/A 2080 lbf9200 N | N/A 3800 lbf16800 N | N/A STEEL | N/A Molded |
N/A
|
| 5302K | N/A | N/A 1.6535 in | N/A 0.75 in | N/A 20 º | N/A 2080 lbf9200 N | N/A 3800 lbf16800 N | N/A STEEL | N/A Molded |
N/A
|
| 5203K | N/A | N/A 1.5748 in | N/A 0.688 in | N/A 20 º | N/A 2080 lbf9200 N | N/A 3800 lbf16800 N | N/A STEEL | N/A Snap In |
N/A
|
| 5203KD | N/A | N/A 1.5748 in | N/A 0.688 in | N/A 20 º | N/A 2080 lbf9200 N | N/A 3800 lbf16800 N | N/A STEEL | N/A Snap In |
N/A
|
| 5303K | N/A | N/A 1.8504 in | N/A 0.8750 in | N/A 20 º | N/A 2850 lbf12600 N | N/A 5100 lbf22600 N | N/A STEEL | N/A Snap In |
N/A
|
| 5303KDD | N/A | N/A 1.8504 in | N/A 0.8750 in | N/A 20 º | N/A 2850 lbf12600 N | N/A 5100 lbf22600 N | N/A STEEL | N/A Snap In |
N/A
|
| 5204K | N/A | N/A 1.8504 in | N/A 0.812 in | N/A 20 º | N/A 2850 lbf12600 N | N/A 5100 lbf22600 N | N/A STEEL | N/A Snap In |
N/A
|
| 5204KD | N/A | N/A 1.8504 in | N/A 0.812 in | N/A 20 º | N/A 2850 lbf12600 N | N/A 5100 lbf22600 N | N/A STEEL | N/A Snap In |
N/A
|
| 5304K | N/A | N/A 2.0472 in | N/A 0.8750 in | N/A 20 º | N/A 3450 lbf15300 N | N/A 6400 lbf28400 N | N/A STEEL | N/A Snap In |
N/A
|
| 5304KDD | N/A | N/A 2.0472 in | N/A 0.8750 in | N/A 20 º | N/A 3450 lbf15300 N | N/A 6400 lbf28400 N | N/A STEEL | N/A Snap In |
N/A
|
| 5205K | N/A | N/A 2.0472 in | N/A 0.812 in | N/A 20 º | N/A 3400 lbf15100 N | N/A 5600 lbf24800 N | N/A STEEL | N/A Molded |
N/A
|
| 5205KD | N/A | N/A 2.0472 in | N/A 0.8750 in | N/A 20 º | N/A 3400 lbf15100 N | N/A 5600 lbf24800 N | N/A STEEL | N/A Molded |
N/A
|
| 5205KG | N/A | N/A 2.0472 in | N/A 0.812 in | N/A 20 º | N/A 3400 lbf15100 N | N/A 5600 lbf24800 N | N/A STEEL | N/A Molded |
N/A
|
| 5305K | N/A | N/A 2.4409 in | N/A 1 in | N/A 20 º | N/A 4750 lbf21100 N | N/A 8500 lbf37700 N | N/A STEEL | N/A Snap In |
N/A
|
| 5305KG | N/A | N/A 2.4409 in | N/A 1 in | N/A 20 º | N/A 4750 lbf21100 N | N/A 8500 lbf37700 N | N/A STEEL | N/A Snap In |
N/A
|
| 5405W | N/A | N/A 3.1490 in | N/A 1.375 in | N/A 30 º | N/A 10800 lbf48000 N | N/A 15000 lbf66700 N | N/A STEEL | N/A Snap In |
N/A
|
| 5206K | N/A | N/A 2.4409 in | N/A 0.938 in | N/A 20 º | N/A 4900 lbf21700 N | N/A 7800 lbf34600 N | N/A STEEL | N/A Snap In |
N/A
|
| 5206W | N/A | N/A 2.4409 in | N/A 0.938 in | N/A 30 º | N/A 6100 lbf27000 N | N/A 8800 lbf39000 N | N/A STEEL | N/A Snap In |
N/A
|