Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7306WN | N/A | N/A 2.8346 in | N/A 0.748 in | N/A 40 º | N/A 4650 lbf20800 N | N/A 7800 lbf34600 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7306WN MBR SU | N/A | N/A 2.8346 in | N/A 0.748 in | N/A 40 º | N/A 4650 lbf20800 N | N/A 7800 lbf34600 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7306WN SU | N/A | N/A 2.8346 in | N/A 0.748 in | N/A 40 º | N/A 4650 lbf20800 N | N/A 7800 lbf34600 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7406W | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 20 º | N/A 8000 lbf35500 N | N/A 15600 lbf69000 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7207WN | N/A | N/A 2.8346 in | N/A 0.6693 in | N/A 40 º | N/A 4150 lbf18000 N | N/A 6950 lbf30800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7207WN DU | N/A | N/A 2.8346 in | N/A 0.6693 in | N/A 40 º | N/A 4150 lbf18000 N | N/A 6950 lbf30800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7207WN SU | N/A | N/A 2.8346 in | N/A 0.6693 in | N/A 40 º | N/A 4150 lbf18000 N | N/A 6950 lbf30800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7307WN | N/A | N/A 3.1496 in | N/A 0.8268 in | N/A 40 º | N/A 5400 lbf23900 N | N/A 9300 lbf41300 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7307WN MBR SU | N/A | N/A 3.1496 in | N/A 0.8268 in | N/A 40 º | N/A 5400 lbf23900 N | N/A 9300 lbf41300 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7307WN SU | N/A | N/A 3.1496 in | N/A 0.8268 in | N/A 40 º | N/A 5400 lbf23900 N | N/A 9300 lbf41300 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7407W | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 20 º | N/A 9650 lbf42800 N | N/A 18000 lbf79900 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7407W SU | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 20 º | N/A 9650 lbf42800 N | N/A 18000 lbf79900 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7208WN | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 40 º | N/A 5200 lbf23000 N | N/A 8150 lbf36000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7208WN DU | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 40 º | N/A 5200 lbf23000 N | N/A 8150 lbf36000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7208WN SU | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 40 º | N/A 5200 lbf23000 N | N/A 8150 lbf36000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7208WN MBR SU | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 40 º | N/A 5200 lbf23000 N | N/A 8150 lbf36000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7308WN | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 40 º | N/A 6800 lbf30200 N | N/A 11400 lbf50600 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7308WN MBR SU | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 40 º | N/A 6800 lbf30200 N | N/A 11400 lbf50600 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7308WN SU | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 40 º | N/A 6800 lbf30200 N | N/A 11400 lbf50600 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7408W | N/A | N/A 4.3307 in | N/A 1.0630 in | N/A 20 º | N/A 12700 lbf56400 N | N/A 22400 lbf99500 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7408W SU | N/A | N/A 4.3307 in | N/A 1.0630 in | N/A 20 º | N/A 12700 lbf56400 N | N/A 22400 lbf99500 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7209WN | N/A | N/A 3.3465 in | N/A 0.748 in | N/A 40 º | N/A 5850 lbf25900 N | N/A 9150 lbf40500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7209WN DU | N/A | N/A 3.3465 in | N/A 0.748 in | N/A 40 º | N/A 5850 lbf25900 N | N/A 9150 lbf40500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7209WN MBR | N/A | N/A 3.3465 in | N/A 0.748 in | N/A 40 º | N/A 5850 lbf25900 N | N/A 9150 lbf40500 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7209WN SU | N/A | N/A 3.3465 in | N/A 0.748 in | N/A 40 º | N/A 5850 lbf25900 N | N/A 9150 lbf40500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|