Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7309WN | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 40 º | N/A 9000 lbf39900 N | N/A 15000 lbf66600 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7309WN MBR SU | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 40 º | N/A 9000 lbf39900 N | N/A 15000 lbf66600 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7309WN SU | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 40 º | N/A 9000 lbf39900 N | N/A 15000 lbf66600 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7409W | N/A | N/A 4.7244 in | N/A 1.1417 in | N/A 20 º | N/A 14000 lbf62000 N | N/A 24000 lbf106000 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7409WN SU | N/A | N/A 4.7244 in | N/A 1.1417 in | N/A 20 º | N/A 14000 lbf62000 N | N/A 24000 lbf106000 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7210WN | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 40 º | N/A 6400 lbf28400 N | N/A 9500 lbf42500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7210WN DU | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 40 º | N/A 6400 lbf28400 N | N/A 9500 lbf42500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7210WN MBR | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 40 º | N/A 6400 lbf28400 N | N/A 9500 lbf42500 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7210WN SU | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 40 º | N/A 6400 lbf28400 N | N/A 9500 lbf42500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7310WN | N/A | N/A 4.3307 in | N/A 1.0630 in | N/A 40 º | N/A 10800 lbf47900 N | N/A 17300 lbf76800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7310WN MBR SU | N/A | N/A 4.3307 in | N/A 1.0630 in | N/A 40 º | N/A 10800 lbf47900 N | N/A 17300 lbf76800 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7310WN SU | N/A | N/A 4.3307 in | N/A 1.0630 in | N/A 40 º | N/A 10800 lbf47900 N | N/A 17300 lbf76800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7410WN MBR | N/A | N/A 5.1181 in | N/A 1.2205 in | N/A 40 º | N/A 15000 lbf66600 N | N/A 26000 lbf115000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7410PWN SU | N/A | N/A 5.1181 in | N/A 1.2205 in | N/A 40 º | N/A 15000 lbf66600 N | N/A 26000 lbf115000 N | N/A STEEL | N/A One-Piece, High-Strength Machined Bronze Cage |
N/A
|
| 7211WN | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 40 º | N/A 8150 lbf36200 N | N/A 11800 lbf52000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7211WNMBR | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 40 º | N/A 8150 lbf36200 N | N/A 11800 lbf52000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7211WN SU | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 40 º | N/A 8150 lbf36200 N | N/A 11800 lbf52000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7311WN | N/A | N/A 4.7244 in | N/A 1.1417 in | N/A 40 º | N/A 12700 lbf56400 N | N/A 20000 lbf88800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7311WN MBR SU | N/A | N/A 4.7244 in | N/A 1.1417 in | N/A 40 º | N/A 12700 lbf56400 N | N/A 20000 lbf88800 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7311WN SU | N/A | N/A 4.7244 in | N/A 1.1417 in | N/A 40 º | N/A 12700 lbf56400 N | N/A 20000 lbf88800 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7411PW BR | N/A | N/A 5.5118 in | N/A 1.2992 in | N/A 35 º | N/A 16000 lbf71000 N | N/A 27500 lbf122000 N | N/A STEEL | N/A Steel Cage |
N/A
|
| 7411PW BR SU | N/A | N/A 5.5118 in | N/A 1.2992 in | N/A 35 º | N/A 16000 lbf71000 N | N/A 27500 lbf122000 N | N/A STEEL | N/A Cast Bronze |
N/A
|
| 7212WN | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 40 º | N/A 10000 lbf44400 N | N/A 14300 lbf63000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7212WN MBR | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 40 º | N/A 10000 lbf44400 N | N/A 14300 lbf63000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7212WN SU | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 40 º | N/A 10000 lbf44400 N | N/A 14300 lbf63000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|