COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Angular Contact Ball Bearings 
ACBB Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7312WN N/A N/A 5.1181 in N/A 1.2205 in N/A 40 º N/A 14600 lbf64800 N N/A 22800 lbf101000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7312WN MBR SU N/A N/A 5.1181 in N/A 1.2205 in N/A 40 º N/A 14600 lbf64800 N N/A 22800 lbf101000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7312WN SU N/A N/A 5.1181 in N/A 1.2205 in N/A 40 º N/A 14600 lbf64800 N N/A 22800 lbf101000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7412WN MBR N/A N/A 5.9055 in N/A 1.3780 in N/A 40 º N/A 19300 lbf85700 N N/A 30500 lbf135000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7412WN MBR SU N/A N/A 5.9055 in N/A 1.3780 in N/A 40 º N/A 19300 lbf85700 N N/A 30500 lbf135000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7213WN N/A N/A 4.7244 in N/A 0.9055 in N/A 40 º N/A 11800 lbf52400 N N/A 16300 lbf72400 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7213WN DU N/A N/A 4.7244 in N/A 0.9055 in N/A 40 º N/A 11800 lbf52400 N N/A 16300 lbf72400 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7213WN SU N/A N/A 4.7244 in N/A 0.9055 in N/A 40 º N/A 11800 lbf52400 N N/A 16300 lbf72400 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7313WN N/A N/A 5.5118 in N/A 1.2992 in N/A 40 º N/A 17000 lbf75500 N N/A 26000 lbf115000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7313WN MBR SU N/A N/A 5.5118 in N/A 1.2992 in N/A 40 º N/A 17000 lbf75500 N N/A 26000 lbf115000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7313WN SU N/A N/A 5.5118 in N/A 1.2992 in N/A 40 º N/A 17000 lbf75500 N N/A 26000 lbf115000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7413WN MBR N/A N/A 6.2992 in N/A 1.4567 in N/A 40 º N/A 20400 lbf91500 N N/A 32000 lbf142000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7413PW BR SU N/A N/A 6.2992 in N/A 1.4567 in N/A 40 º N/A 20400 lbf91500 N N/A 32000 lbf142000 N N/A STEEL N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze N/A CAD Icon (for items table)
7214WN N/A N/A 4.9213 in N/A 0.9449 in N/A 40 º N/A 12900 lbf57300 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7214WN SU N/A N/A 4.9213 in N/A 0.9449 in N/A 40 º N/A 12900 lbf57300 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7314WN N/A N/A 5.9055 in N/A 1.3780 in N/A 40 º N/A 19300 lbf85700 N N/A 29000 lbf128000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7314WN MBR SU N/A N/A 5.9055 in N/A 1.3780 in N/A 40 º N/A 19300 lbf85700 N N/A 29000 lbf128000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7314WN SU N/A N/A 5.9055 in N/A 1.3780 in N/A 40 º N/A 19300 lbf85700 N N/A 29000 lbf128000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7414WN MBR N/A N/A 7.0866 in N/A 1.6535 in N/A 40 º N/A 26000 lbf115500 N N/A 39000 lbf173000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7215WN N/A N/A 5.1181 in N/A 0.9843 in N/A 40 º N/A 13200 lbf58000 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7215WN SU N/A N/A 5.1181 in N/A 0.9843 in N/A 40 º N/A 13200 lbf58000 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7315WN N/A N/A 6.2992 in N/A 1.4567 in N/A 40 º N/A 22000 lbf98000 N N/A 32000 lbf142000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7315WN MBR SU N/A N/A 6.2992 in N/A 1.4567 in N/A 40 º N/A 22000 lbf98000 N N/A 32000 lbf142000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
7315WN SU N/A N/A 6.2992 in N/A 1.4567 in N/A 40 º N/A 22000 lbf98000 N N/A 32000 lbf142000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7415WN MBR N/A N/A 7.4803 in N/A 1.7717 in N/A 40 º N/A 33500 lbf148000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »