Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7216WN | N/A | N/A 5.5118 in | N/A 1.0236 in | N/A 40 º | N/A 15600 lbf65500 N | N/A 20400 lbf91500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7216WN SU | N/A | N/A 5.5118 in | N/A 1.0236 in | N/A 40 º | N/A 15600 lbf65500 N | N/A 20400 lbf91500 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7316WN | N/A | N/A 6.6929 in | N/A 1.5354 in | N/A 40 º | N/A 24500 lbf108000 N | N/A 34500 lbf153000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7316WN MBR SU | N/A | N/A 6.6929 in | N/A 1.5354 in | N/A 40 º | N/A 24500 lbf108000 N | N/A 34500 lbf153000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7316WN SU | N/A | N/A 6.6929 in | N/A 1.5354 in | N/A 40 º | N/A 24500 lbf108000 N | N/A 34500 lbf153000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7416WN MBR | N/A | N/A 7.8740 in | N/A 1.8898 in | N/A 40 º | N/A 34500 lbf153000 N | N/A 46500 lbf206000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7217WN | N/A | N/A 5.9055 in | N/A 1.1024 in | N/A 40 º | N/A 18300 lbf76500 N | N/A 23600 lbf106000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7217WN SU | N/A | N/A 5.9055 in | N/A 1.1024 in | N/A 40 º | N/A 18300 lbf76500 N | N/A 23600 lbf106000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7317WN | N/A | N/A 7.0866 in | N/A 1.6142 in | N/A 40 º | N/A 27500 lbf122000 N | N/A 37500 lbf166000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7317WN MBR SU | N/A | N/A 7.0866 in | N/A 1.6142 in | N/A 40 º | N/A 27500 lbf122000 N | N/A 37500 lbf166000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7317WN SU | N/A | N/A 7.0866 in | N/A 1.6142 in | N/A 40 º | N/A 27500 lbf122000 N | N/A 37500 lbf166000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7218WN | N/A | N/A 6.2992 in | N/A 1.1811 in | N/A 40 º | N/A 21200 lbf88000 N | N/A 27000 lbf119000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7218WN SU | N/A | N/A 6.2992 in | N/A 1.1811 in | N/A 40 º | N/A 21200 lbf88000 N | N/A 27000 lbf119000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7318WN | N/A | N/A 7.4803 in | N/A 1.6929 in | N/A 40 º | N/A 30500 lbf135000 N | N/A 40000 lbf177000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7318WN MBR SU | N/A | N/A 7.4803 in | N/A 1.6929 in | N/A 40 º | N/A 30500 lbf135000 N | N/A 40000 lbf177000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7318WN SU | N/A | N/A 7.4803 in | N/A 1.6929 in | N/A 40 º | N/A 30500 lbf135000 N | N/A 40000 lbf177000 N | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7219WN MBR | N/A | N/A 6.6929 in | N/A 1.260 in | N/A 40 º | N/A 22800 lbf93000 N | N/A 30000 lbf133000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7219WN MBR SU | N/A | N/A 6.6929 in | N/A 1.260 in | N/A 40 º | N/A 22800 lbf93000 N | N/A 30000 lbf133000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7319WN MBR | N/A | N/A 7.8740 in | N/A 1.7717 in | N/A 40 º | N/A 33500 lbf148000 N | N/A 43000 lbf191000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7319WN MBR SU | N/A | N/A 7.8740 in | N/A 1.7717 in | N/A 40 º | N/A 33500 lbf148000 N | N/A 43000 lbf191000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7220WN MBR | N/A | N/A 7.0866 in | N/A 1.339 in | N/A 40 º | N/A 25500 lbf106000 N | N/A 33500 lbf146000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7220WN MBR SU | N/A | N/A 7.0866 in | N/A 1.339 in | N/A 40 º | N/A 25500 lbf106000 N | N/A 33500 lbf146000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7320WN MBR | N/A | N/A 8.4646 in | N/A 1.8504 in | N/A 40 º | N/A 40000 lbf177000 N | N/A 49000 lbf217000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7320WN MBR SU | N/A | N/A 8.4646 in | N/A 1.8504 in | N/A 40 º | N/A 40000 lbf177000 N | N/A 49000 lbf217000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7321WN MBR | N/A | N/A 8.8583 in | N/A 1.9291 in | N/A 40 º | N/A 43000 lbf191000 N | N/A 51000 lbf226000 N | N/A STEEL | N/A Machined Bronze Cage |
N/A
|