COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Angular Contact Ball Bearings 
ACBB Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7201K N/A N/A 1.2598 in N/A 0.3937 in N/A 20 º N/A 630 lbf2790 N N/A 1600 lbf7100 N N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
7202W N/A N/A 1.378 in N/A 0.4331 in N/A 20 º N/A 1060 lbf4700 N N/A 2320 lbf10300 N N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
7202W DU N/A N/A 1.378 in N/A 0.4331 in N/A 20 º N/A 1060 lbf4700 N N/A 2320 lbf10300 N N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
7202W SU N/A N/A 1.378 in N/A 0.4331 in N/A 20 º N/A 1060 lbf4700 N N/A 2320 lbf10300 N N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
7203W N/A N/A 1.5748 in N/A 0.4727 in N/A 20 º N/A 1560 lbf6930 N N/A 3200 lbf14200 N N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
7203W SU N/A N/A 1.5748 in N/A 0.4727 in N/A 20 º N/A 1560 lbf6930 N N/A 3200 lbf14200 N N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
7303WN N/A N/A 1.8504 in N/A 0.5512 in N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
7303W N/A N/A 1.8504 in N/A 0.5512 in N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
7303W SU N/A N/A 1.8504 in N/A 0.5512 in N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
7303WN SU N/A N/A 1.8504 in N/A 0.5512 in N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
7204WN N/A N/A 1.8504 in N/A 0.5512 in N/A 40 º N/A 1830 lbf8100 N N/A 3800 lbf16800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7204W SU N/A N/A 1.8504 in N/A 0.5512 in N/A 40 º N/A 1830 lbf8100 N N/A 3800 lbf16800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7204WN SU N/A N/A 1.8504 in N/A 0.5512 in N/A 40 º N/A 1830 lbf8100 N N/A 3800 lbf16800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7304WN N/A N/A 2.0472 in N/A 0.5906 in N/A 40 º N/A 2160 lbf9590 N N/A 4400 lbf19500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7304WN SU N/A N/A 2.0472 in N/A 0.5906 in N/A 40 º N/A 2160 lbf9590 N N/A 4400 lbf19500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7205WN N/A N/A 2.0472 in N/A 0.5906 in N/A 40 º N/A 2120 lbf9400 N N/A 3750 lbf16600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7205W SU N/A N/A 2.0472 in N/A 0.5906 in N/A 40 º N/A 2120 lbf9400 N N/A 3750 lbf16600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7205WN SU N/A N/A 2.0472 in N/A 0.5906 in N/A 40 º N/A 2120 lbf9400 N N/A 3750 lbf16600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7305WN N/A N/A 2.4409 in N/A 0.6693 in N/A 40 º N/A 3000 lbf13300 N N/A 5850 lbf26500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7305WN SU N/A N/A 2.4409 in N/A 0.6693 in N/A 40 º N/A 3000 lbf13300 N N/A 5850 lbf26500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7405W N/A N/A 3.1496 in N/A 0.8268 in N/A 20 º N/A 5850 lbf25900 N N/A 12000 lbf53300 N N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
7405W SU N/A N/A 3.1496 in N/A 0.8268 in N/A 20 º N/A 5850 lbf25900 N N/A 12000 lbf53300 N N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
7206WN N/A N/A 2.4409 in N/A 0.6299 in N/A 40 º N/A 3050 lbf13500 N N/A 5200 lbf23000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7206WN DU N/A N/A 2.4409 in N/A 0.6299 in N/A 40 º N/A 3050 lbf13500 N N/A 5200 lbf23000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
7206WN SU N/A N/A 2.4409 in N/A 0.6299 in N/A 40 º N/A 3050 lbf13500 N N/A 5200 lbf23000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »