Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3205 ATN1/C3 | N/A 25 mm | N/A Open | N/A 2.0472 in52 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2675 lbf11900 N | N/A 3664 lbf16300 N | N/A Nylon |
N/A ![]() |
3205 ATN1/ZZC3 | N/A 25 mm | N/A Shields | N/A 2.0472 in52 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Polyamide |
N/A ![]() |
3205 AJ/C3 | N/A 25 mm | N/A Open | N/A 2.0472 in52 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Steel |
N/A ![]() |
3205 AJ/2RSC3 | N/A 25 mm | N/A Contact Seals | N/A 2.0472 in52 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Steel |
N/A ![]() |
3205 ATN1/2RSC3 | N/A 25 mm | N/A Contact Seals | N/A 2.0472 in52 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Polyamide |
N/A ![]() |
3205 AJ/2RS/VSL609 | N/A 25 mm | N/A Contact Seals | N/A 2.0472 in52 mm | N/A 0.8110 in20.6 mm | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Steel |
N/A ![]() |
3305 ATN1 | N/A 25 mm | N/A Open | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Nylon |
N/A ![]() |
3305 AJ | N/A 25 mm | N/A Open | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Steel |
N/A ![]() |
3305 ATN1/2RS | N/A 25 mm | N/A Contact Seals | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Nylon |
N/A ![]() |
3305 ATN1/ZZ | N/A 25 mm | N/A Shields | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Nylon |
N/A ![]() |
3305 ATN1/C3 | N/A 25 mm | N/A Open | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Nylon |
N/A ![]() |
3305 AJ/C3 | N/A 25 mm | N/A Open | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Steel |
N/A ![]() |
3305 ATN1/2RSC3 | N/A 25 mm | N/A Contact Seals | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Polyamide |
N/A ![]() |
3305 ATN1/ZZC3 | N/A 25 mm | N/A Shields | N/A 2.4409 in62 mm | N/A 1 in25.4 mm | N/A 30 º | N/A 4360 lbf19400 N | N/A 6496 lbf28900 N | N/A Polyamide |
N/A ![]() |
3206 ATN1 | N/A 30 mm | N/A Open | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Nylon |
N/A ![]() |
3206 AJ | N/A 30 mm | N/A Open | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Steel |
N/A ![]() |
3206 AJ/ZZ | N/A 30 mm | N/A Shields | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Steel |
N/A ![]() |
3206 ATN1/ZZ | N/A 30 mm | N/A Shields | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Nylon |
N/A ![]() |
3206 AJ/2RS | N/A 30 mm | N/A Contact Seals | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Steel |
N/A ![]() |
3206 ATN1/2RS | N/A 30 mm | N/A Contact Seals | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Nylon |
N/A ![]() |
3206 ATN1/C3 | N/A 30 mm | N/A Open | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Nylon |
N/A ![]() |
3206 ATN1/2RSC3 | N/A 30 mm | N/A Contact Seals | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Nylon |
N/A ![]() |
3206 ATN1/ZZC3 | N/A 30 mm | N/A Shields | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Polyamide |
N/A ![]() |
3206 AJ/C3 | N/A 30 mm | N/A Open | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Steel |
N/A ![]() |
3206 AJ/2RSC3 | N/A 30 mm | N/A Contact Seals | N/A 2.4409 in62 mm | N/A 0.9370 in23.8 mm | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Steel |
N/A ![]() |