Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3204 AJ | N/A | N/A Open | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Steel |
N/A
|
| 3204 AJ/ZZ | N/A | N/A Shields | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Steel |
N/A
|
| 3204 ATN1/ZZ | N/A | N/A Shields | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Nylon |
N/A
|
| 3204 AJ/2RS | N/A | N/A Contact Seals | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Steel |
N/A
|
| 3204 ATN1/2RS | N/A | N/A Contact Seals | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Nylon |
N/A
|
| 3204 ATN1/C3 | N/A | N/A Open | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Nylon |
N/A
|
| 3204 AJ/C3 | N/A | N/A Open | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Steel |
N/A
|
| 3204 ATN1/ZZC3 | N/A | N/A Shields | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Polyamide |
N/A
|
| 3204 AJ/2RSC3 | N/A | N/A Contact Seals | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Steel |
N/A
|
| 3204 ATN1/2RSC3 | N/A | N/A Contact Seals | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Polyamide |
N/A
|
| 3204 AJ/2RS/VSL609 | N/A | N/A Contact Seals | N/A 1.8504 in | N/A 0.8110 in | N/A 30 º | N/A 2338 lbf10400 N | N/A 3439 lbf15300 N | N/A Steel |
N/A
|
| 3304 ATN1 | N/A | N/A Open | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Nylon |
N/A
|
| 3304 AJ | N/A | N/A Open | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Steel |
N/A
|
| 3304 ATN1/2RS | N/A | N/A Contact Seals | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Nylon |
N/A
|
| 3304 ATN1/ZZ | N/A | N/A Shields | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Nylon |
N/A
|
| 3304 ATN1/2RSC3 | N/A | N/A Contact Seals | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Nylon |
N/A
|
| 3304 ATN1/C3 | N/A | N/A Open | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Polyamide |
N/A
|
| 3304 AJ/C3 | N/A | N/A Open | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Steel |
N/A
|
| 3304 ATN1/ZZC3 | N/A | N/A Shields | N/A 2.0472 in | N/A 0.8740 in | N/A 30 º | N/A 3304 lbf14700 N | N/A 5080 lbf22600 N | N/A Polyamide |
N/A
|
| 3205 ATN1 | N/A | N/A Open | N/A 2.0472 in | N/A 0.8110 in | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Nylon |
N/A
|
| 3205 AJ | N/A | N/A Open | N/A 2.0472 in | N/A 0.8110 in | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Steel |
N/A
|
| 3205 AJ/ZZ | N/A | N/A Shields | N/A 2.0472 in | N/A 0.8110 in | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Steel |
N/A
|
| 3205 ATN1/ZZ | N/A | N/A Shields | N/A 2.0472 in | N/A 0.8110 in | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Nylon |
N/A
|
| 3205 AJ/2RS | N/A | N/A Contact Seals | N/A 2.0472 in | N/A 0.8110 in | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Steel |
N/A
|
| 3205 ATN1/2RS | N/A | N/A Contact Seals | N/A 2.0472 in | N/A 0.8110 in | N/A 30 º | N/A 2697 lbf12000 N | N/A 3664 lbf16300 N | N/A Nylon |
N/A
|