Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3206 AJ/2RS/VSL609 | N/A | N/A Contact Seals | N/A 2.4409 in | N/A 0.9370 in | N/A 30 º | N/A 4608 lbf20500 N | N/A 6428 lbf28600 N | N/A Steel |
N/A
|
| 3306 ATN1 | N/A | N/A Open | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Nylon |
N/A
|
| 3306 AJ | N/A | N/A Open | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Steel |
N/A
|
| 3306 ATN1/2RS | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Nylon |
N/A
|
| 3306 ATN1/ZZ | N/A | N/A Shields | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Nylon |
N/A
|
| 3306 ATN1/C3 | N/A | N/A Open | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Nylon |
N/A
|
| 3306 AJ/C3 | N/A | N/A Open | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Steel |
N/A
|
| 3306 ATN1/2RSC3 | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Polyamide |
N/A
|
| 3306 ATN1/ZZC3 | N/A | N/A Shields | N/A 2.8346 in | N/A 1.1890 in | N/A 30 º | N/A 6563 lbf29200 N | N/A 8878 lbf39500 N | N/A Polyamide |
N/A
|
| 3207 ATN1 | N/A | N/A Open | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Nylon |
N/A
|
| 3207 AJ | N/A | N/A Open | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Steel |
N/A
|
| 3207 AJ/ZZ | N/A | N/A Shields | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Steel |
N/A
|
| 3207 ATN1/ZZ | N/A | N/A Shields | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Nylon |
N/A
|
| 3207 AJ/2RS | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Steel |
N/A
|
| 3207 ATN1/2RS | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Nylon |
N/A
|
| 3207 ATN1/C3 | N/A | N/A Open | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Nylon |
N/A
|
| 3207 ATN1/ZZC3 | N/A | N/A Shields | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Polyamide |
N/A
|
| 3207 AJ/C3 | N/A | N/A Open | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Steel |
N/A
|
| 3207 AJ/2RSC3 | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Steel |
N/A
|
| 3207 ATN1/2RSC3 | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Polyamide |
N/A
|
| 3207 AJ/2RS/VSL609 | N/A | N/A Contact Seals | N/A 2.8346 in | N/A 1.0630 in | N/A 30 º | N/A 5327 lbf23700 N | N/A 6855 lbf30500 N | N/A Steel |
N/A
|
| 3307 ATN1 | N/A | N/A Open | N/A 3.1496 in | N/A 1.3740 in | N/A 30 º | N/A 7934 lbf35300 N | N/A 11126 lbf49500 N | N/A Nylon |
N/A
|
| 3307 AJ | N/A | N/A Open | N/A 3.1496 in | N/A 1.3740 in | N/A 30 º | N/A 7934 lbf35300 N | N/A 11126 lbf49500 N | N/A Steel |
N/A
|
| 3307 ATN1/2RS | N/A | N/A Contact Seals | N/A 3.1496 in | N/A 1.3740 in | N/A 30 º | N/A 7934 lbf35300 N | N/A 11126 lbf49500 N | N/A Nylon |
N/A
|
| 3307 ATN1/ZZ | N/A | N/A Shields | N/A 3.1496 in | N/A 1.3740 in | N/A 30 º | N/A 7934 lbf35300 N | N/A 11126 lbf49500 N | N/A Nylon |
N/A
|