Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7306 BTN1 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 19300 N4338 lbf | N/A 31000 N6968 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7306 BM/CN | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 19300 N4338 lbf | N/A 31000 N6968 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7306 BTN1/CN | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 19300 N4338 lbf | N/A 31000 N6968 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7306 BM/UL | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 19300 N4338 lbf | N/A 31000 N6968 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7306 BTN1/UL | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 19300 N4338 lbf | N/A 31000 N6968 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7306 BJ | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 40 º | N/A 19300 N4338 lbf | N/A 31000 N6968 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7207 BTN1 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18400 N4135 lbf | N/A 27100 N6090 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7207 BM/CN | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18400 N4136 lbf | N/A 27100 N6091 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7207 BTN1/CN | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18400 N4136 lbf | N/A 27100 N6091 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7207 BJ | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 18400 N4135 lbf | N/A 27100 N6090 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7307 BTN1 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 24200 N5439 lbf | N/A 38400 N8631 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7307 BM/CN | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 24200 N5439 lbf | N/A 38400 N8631 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7307 BTN1/CN | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 24200 N5439 lbf | N/A 38400 N8631 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7307 BM/UL | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 24200 N5439 lbf | N/A 38400 N8631 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7307 BTN1/UL | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 24200 N5439 lbf | N/A 38400 N8631 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7307 BJ | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 40 º | N/A 24200 N5439 lbf | N/A 38400 N8631 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7208 BTN1 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23800 N5349 lbf | N/A 34500 N7753 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7208 BM/CN | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23800 N5349 lbf | N/A 34500 N7754 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7208 BTN1/CN | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23800 N5349 lbf | N/A 34500 N7754 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7208 BJ | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 40 º | N/A 23800 N5349 lbf | N/A 34500 N7753 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7308 BTN1 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 27700 N6226 lbf | N/A 42200 N9485 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7308 BM/CN | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 27700 N6226 lbf | N/A 42200 N9485 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7308 BTN1/CN | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 27700 N6226 lbf | N/A 42200 N9485 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7308 BM/UL | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 27700 N6226 lbf | N/A 42200 N9485 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7308 BTN1/UL | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 40 º | N/A 27700 N6226 lbf | N/A 42200 N9485 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |