Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
« 6 7 8 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7313 BTN1/UL N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N16970 lbf N/A 102000 N22926 lbf N/A Molded N/A Polyamide N/A CAD
7313 BJ N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N16970 lbf N/A 102000 N22926 lbf N/A Molded N/A Steel N/A CAD
7214 BTN1 N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 40 º N/A 58000 N13034 lbf N/A 69000 N15507 lbf N/A Molded N/A Polyamide N/A CAD
7214 BM/CN N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 40 º N/A 58000 N13036 lbf N/A 69000 N15509 lbf N/A Machined N/A Brass N/A CAD
7214 BTN1/CN N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 40 º N/A 58000 N13036 lbf N/A 69000 N15509 lbf N/A Molded N/A Polyamide N/A CAD
7214 BJ N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 40 º N/A 58000 N13034 lbf N/A 69000 N15507 lbf N/A Molded N/A Steel N/A CAD
7314 BTN1 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Molded N/A Polyamide N/A CAD
7314 BM/CN N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Machined N/A Brass N/A CAD
7314 BTN1/CN N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Molded N/A Polyamide N/A CAD
7314 BM/UL N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Machined N/A Brass N/A CAD
7314 BTN1/UL N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Molded N/A Polyamide N/A CAD
7314 BJ N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Molded N/A Steel N/A CAD
7215 BTN1 N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 40 º N/A 58800 N13214 lbf N/A 68500 N15394 lbf N/A Molded N/A Polyamide N/A CAD
7215 BM/CN N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 40 º N/A 58800 N13216 lbf N/A 68500 N15396 lbf N/A Machined N/A Brass N/A CAD
7215 BTN1/CN N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 40 º N/A 58800 N13216 lbf N/A 68500 N15396 lbf N/A Molded N/A Polyamide N/A CAD
7215 BJ N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 40 º N/A 58800 N13214 lbf N/A 68500 N15394 lbf N/A Molded N/A Steel N/A CAD
7315 BTN1 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 97500 N21914 lbf N/A 125000 N28095 lbf N/A Molded N/A Polyamide N/A CAD
7315 BM/CN N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 97500 N21914 lbf N/A 125000 N28095 lbf N/A Machined N/A Brass N/A CAD
7315 BTN1/CN N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 97500 N21914 lbf N/A 125000 N28095 lbf N/A Molded N/A Polyamide N/A CAD
7315 BM/UL N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 97500 N21914 lbf N/A 125000 N28095 lbf N/A Machined N/A Brass N/A CAD
7315 BTN1/UL N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 97500 N21914 lbf N/A 125000 N28095 lbf N/A Molded N/A Polyamide N/A CAD
7315 BJ N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 97500 N21914 lbf N/A 125000 N28095 lbf N/A Molded N/A Steel N/A CAD
7216 BTN1 N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 40 º N/A 69500 N15619 lbf N/A 80500 N18091 lbf N/A Molded N/A Polyamide N/A CAD
7216 BM/CN N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 40 º N/A 69500 N15621 lbf N/A 80500 N18093 lbf N/A Machined N/A Brass N/A CAD
7216 BTN1/CN N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 40 º N/A 69500 N15621 lbf N/A 80500 N18093 lbf N/A Molded N/A Polyamide N/A CAD
Unit of Measure
« 6 7 8