COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7303 BJ N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7303 BJ/CN N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7204 BTN1 N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1730 lbf7700 N N/A 2989 lbf13300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7204 BTN1/CN N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1731 lbf7700 N N/A 2989 lbf13300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7204 BM/CL N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1731 lbf7700 N N/A 2989 lbf13300 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7204 BJ N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1730 lbf7700 N N/A 2989 lbf13300 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7304 BTN1 N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7304 BM/CN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7304 BTN1/CN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7304 BTN1/UL N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7304 BJ N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7205 BTN1 N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2112 lbf9400 N N/A 3326 lbf14800 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7205 BTN1/CN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2113 lbf9400 N N/A 3326 lbf14800 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7205 BM/CN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2113 lbf9400 N N/A 3326 lbf14800 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7205 BM/CL N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2113 lbf9400 N N/A 3326 lbf14800 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7205 BJ N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2112 lbf9400 N N/A 3326 lbf14800 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7305 BTN1 N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7305 BM/CN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7305 BTN1/CN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7305 BTN1/UL N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7305 BJ N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7206 BTN1 N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4607 lbf20500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7206 BM/CN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4608 lbf20500 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7206 BTN1/CN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4608 lbf20500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7206 BJ N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4607 lbf20500 N N/A Molded N/A Steel N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »