Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7303 BJ | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 40 º | N/A 1866 lbf8300 N | N/A 3596 lbf16000 N | N/A Molded | N/A Steel |
N/A
|
| 7303 BJ/CN | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 40 º | N/A 1866 lbf8300 N | N/A 3596 lbf16000 N | N/A Molded | N/A Steel |
N/A
|
| 7204 BTN1 | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 40 º | N/A 1730 lbf7700 N | N/A 2989 lbf13300 N | N/A Molded | N/A Polyamide |
N/A
|
| 7204 BTN1/CN | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 40 º | N/A 1731 lbf7700 N | N/A 2989 lbf13300 N | N/A Molded | N/A Polyamide |
N/A
|
| 7204 BM/CL | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 40 º | N/A 1731 lbf7700 N | N/A 2989 lbf13300 N | N/A Machined | N/A Brass |
N/A
|
| 7204 BJ | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 40 º | N/A 1730 lbf7700 N | N/A 2989 lbf13300 N | N/A Molded | N/A Steel |
N/A
|
| 7304 BTN1 | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2180 lbf9700 N | N/A 3888 lbf17300 N | N/A Molded | N/A Polyamide |
N/A
|
| 7304 BM/CN | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2180 lbf9700 N | N/A 3888 lbf17300 N | N/A Machined | N/A Brass |
N/A
|
| 7304 BTN1/CN | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2180 lbf9700 N | N/A 3888 lbf17300 N | N/A Molded | N/A Polyamide |
N/A
|
| 7304 BTN1/UL | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2180 lbf9700 N | N/A 3888 lbf17300 N | N/A Molded | N/A Polyamide |
N/A
|
| 7304 BJ | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2180 lbf9700 N | N/A 3888 lbf17300 N | N/A Molded | N/A Steel |
N/A
|
| 7205 BTN1 | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2112 lbf9400 N | N/A 3326 lbf14800 N | N/A Molded | N/A Polyamide |
N/A
|
| 7205 BTN1/CN | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2113 lbf9400 N | N/A 3326 lbf14800 N | N/A Molded | N/A Polyamide |
N/A
|
| 7205 BM/CN | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2113 lbf9400 N | N/A 3326 lbf14800 N | N/A Machined | N/A Brass |
N/A
|
| 7205 BM/CL | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2113 lbf9400 N | N/A 3326 lbf14800 N | N/A Machined | N/A Brass |
N/A
|
| 7205 BJ | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 40 º | N/A 2112 lbf9400 N | N/A 3326 lbf14800 N | N/A Molded | N/A Steel |
N/A
|
| 7305 BTN1 | N/A | N/A 2.4409 in | N/A 0.6693 in | N/A 40 º | N/A 3169 lbf14100 N | N/A 5484 lbf24400 N | N/A Molded | N/A Polyamide |
N/A
|
| 7305 BM/CN | N/A | N/A 2.4409 in | N/A 0.6693 in | N/A 40 º | N/A 3169 lbf14100 N | N/A 5484 lbf24400 N | N/A Machined | N/A Brass |
N/A
|
| 7305 BTN1/CN | N/A | N/A 2.4409 in | N/A 0.6693 in | N/A 40 º | N/A 3169 lbf14100 N | N/A 5484 lbf24400 N | N/A Molded | N/A Polyamide |
N/A
|
| 7305 BTN1/UL | N/A | N/A 2.4409 in | N/A 0.6693 in | N/A 40 º | N/A 3169 lbf14100 N | N/A 5484 lbf24400 N | N/A Molded | N/A Polyamide |
N/A
|
| 7305 BJ | N/A | N/A 2.4409 in | N/A 0.6693 in | N/A 40 º | N/A 3169 lbf14100 N | N/A 5484 lbf24400 N | N/A Molded | N/A Steel |
N/A
|
| 7206 BTN1 | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 40 º | N/A 3034 lbf13500 N | N/A 4607 lbf20500 N | N/A Molded | N/A Polyamide |
N/A
|
| 7206 BM/CN | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 40 º | N/A 3034 lbf13500 N | N/A 4608 lbf20500 N | N/A Machined | N/A Brass |
N/A
|
| 7206 BTN1/CN | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 40 º | N/A 3034 lbf13500 N | N/A 4608 lbf20500 N | N/A Molded | N/A Polyamide |
N/A
|
| 7206 BJ | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 40 º | N/A 3034 lbf13500 N | N/A 4607 lbf20500 N | N/A Molded | N/A Steel |
N/A
|