COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7308 BJ N/A N/A 3.5433 in N/A 0.9055 in N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7209 BTN1 N/A N/A 3.3465 in N/A 0.748 in N/A 40 º N/A 5483 lbf24400 N N/A 7708 lbf34300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7209 BM/CN N/A N/A 3.3465 in N/A 0.748 in N/A 40 º N/A 5484 lbf24400 N N/A 7709 lbf34300 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7209 BTN1/CN N/A N/A 3.3465 in N/A 0.748 in N/A 40 º N/A 5484 lbf24400 N N/A 7709 lbf34300 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7209 BJ N/A N/A 3.3465 in N/A 0.748 in N/A 40 º N/A 5483 lbf24400 N N/A 7708 lbf34300 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7309 BTN1 N/A N/A 3.937 in N/A 0.9843 in N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7309 BM/CN N/A N/A 3.937 in N/A 0.9843 in N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7309 BTN1/CN N/A N/A 3.937 in N/A 0.9843 in N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7309 BM/UL N/A N/A 3.937 in N/A 0.9843 in N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7309 BTN1/UL N/A N/A 3.937 in N/A 0.9843 in N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7309 BJ N/A N/A 3.937 in N/A 0.9843 in N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7210 BTN1 N/A N/A 3.5433 in N/A 0.7874 in N/A 40 º N/A 6427 lbf28600 N N/A 8427 lbf37500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7210 BM/CN N/A N/A 3.5433 in N/A 0.7874 in N/A 40 º N/A 6428 lbf28600 N N/A 8429 lbf37500 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7210 BTN1/CN N/A N/A 3.5433 in N/A 0.7874 in N/A 40 º N/A 6428 lbf28600 N N/A 8429 lbf37500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7210 BJ N/A N/A 3.5433 in N/A 0.7874 in N/A 40 º N/A 6427 lbf28600 N N/A 8427 lbf37500 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7310 BTN1 N/A N/A 4.3307 in N/A 1.0630 in N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7310 BM/CN N/A N/A 4.3307 in N/A 1.0630 in N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7310 BTN1/CN N/A N/A 4.3307 in N/A 1.0630 in N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7310 BM/UL N/A N/A 4.3307 in N/A 1.0630 in N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7310 BTN1/UL N/A N/A 4.3307 in N/A 1.0630 in N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7310 BJ N/A N/A 4.3307 in N/A 1.0630 in N/A 40 º N/A 10769 lbf47900 N N/A 15333 lbf68200 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7211 BTN1 N/A N/A 3.937 in N/A 0.8268 in N/A 40 º N/A 8090 lbf36000 N N/A 10450 lbf46500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7211 BM/CN N/A N/A 3.937 in N/A 0.8268 in N/A 40 º N/A 8091 lbf36000 N N/A 10452 lbf46500 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7211 BTN1/CN N/A N/A 3.937 in N/A 0.8268 in N/A 40 º N/A 8091 lbf36000 N N/A 10452 lbf46500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7211 BJ N/A N/A 3.937 in N/A 0.8268 in N/A 40 º N/A 8090 lbf36000 N N/A 10450 lbf46500 N N/A Molded N/A Steel N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »