Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7311 BTN1 N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Polyamide N/A CAD
7311 BM/CN N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Machined N/A Brass N/A CAD
7311 BTN1/CN N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Polyamide N/A CAD
7311 BM/UL N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Machined N/A Brass N/A CAD
7311 BTN1/UL N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Polyamide N/A CAD
7311 BJ N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Steel N/A CAD
7212 BTN1 N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10001 lbf44500 N N/A 12585 lbf56000 N N/A Molded N/A Polyamide N/A CAD
7212 BM/CN N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10002 lbf44500 N N/A 12587 lbf56000 N N/A Machined N/A Brass N/A CAD
7212 BTN1/CN N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10002 lbf44500 N N/A 12587 lbf56000 N N/A Molded N/A Polyamide N/A CAD
7212 BJ N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10001 lbf44500 N N/A 12585 lbf56000 N N/A Molded N/A Steel N/A CAD
7312 BTN1 N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Polyamide N/A CAD
7312 BM/CN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Machined N/A Brass N/A CAD
7312 BTN1/CN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Polyamide N/A CAD
7312 BM/UL N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Machined N/A Brass N/A CAD
7312 BTN1/UL N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Polyamide N/A CAD
7312 BJ N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Steel N/A CAD
7312 BJ/CN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Steel N/A CAD
7213 BTN1 N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11798 lbf52500 N N/A 14270 lbf63500 N N/A Molded N/A Polyamide N/A CAD
7213 BM/CN N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52500 N N/A 14272 lbf63500 N N/A Machined N/A Brass N/A CAD
7213 BTN1/CN N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52500 N N/A 14272 lbf63500 N N/A Molded N/A Polyamide N/A CAD
7213 BJ N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11798 lbf52500 N N/A 14270 lbf63500 N N/A Molded N/A Steel N/A CAD
7313 BTN1 N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Molded N/A Polyamide N/A CAD
7313 BM/CN N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Machined N/A Brass N/A CAD
7313 BTN1/CN N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Molded N/A Polyamide N/A CAD
7313 BM/UL N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Machined N/A Brass N/A CAD
Unit of Measure
1 2 3 4 5 »