COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
« 6 7 8 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7216 BJ N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 40 º N/A 15619 lbf69500 N N/A 18091 lbf80500 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7316 BM/CN N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 40 º N/A 24499 lbf109000 N N/A 30343 lbf135000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7316 BM/UL N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 40 º N/A 24499 lbf109000 N N/A 30343 lbf135000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7316 BJ N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 40 º N/A 24550 lbf109200 N N/A 30306 lbf134800 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7217 BM/CN N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 40 º N/A 15778 lbf70200 N N/A 17914 lbf79700 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7217 BJ N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 40 º N/A 15782 lbf70200 N N/A 17918 lbf79700 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7317 BM/CN N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27421 lbf122000 N N/A 32815 lbf146000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7317 BM/UL N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27421 lbf122000 N N/A 32815 lbf146000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7317 BJ N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27428 lbf122000 N N/A 32689 lbf145400 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7317 BM N/A 85 mm N/A 7.0866 in180 mm N/A 1.6141 in41 mm N/A 40 º N/A 27426 lbf122000 N N/A 32687 lbf145400 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7317 BTN1 N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27428 lbf122000 N N/A 32689 lbf145400 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7218 BM/CN N/A 90 mm N/A 6.2992 in160 mm N/A 1.1811 in30 mm N/A 40 º N/A 21060 lbf93700 N N/A 23960 lbf106600 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7218 BJ N/A 90 mm N/A 6.2992 in160 mm N/A 1.1811 in30 mm N/A 40 º N/A 21066 lbf93700 N N/A 23966 lbf106600 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7318 BM/CN N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 40 º N/A 30343 lbf135000 N N/A 35063 lbf156000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7318 BM/UL N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 40 º N/A 30343 lbf135000 N N/A 35063 lbf156000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7318 BJ N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 40 º N/A 27878 lbf124000 N N/A 33138 lbf147400 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7219 BM/CN N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 40 º N/A 22634 lbf100700 N N/A 26028 lbf115800 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7219 BJ N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 40 º N/A 22639 lbf100700 N N/A 26034 lbf115800 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7319 BM/CN N/A 95 mm N/A 7.8740 in200 mm N/A 1.7717 in45 mm N/A 40 º N/A 31759 lbf141300 N N/A 36479 lbf162300 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7319 BJ N/A 95 mm N/A 7.8740 in200 mm N/A 1.7717 in45 mm N/A 40 º N/A 31767 lbf141300 N N/A 36488 lbf162300 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7220 BM/CN N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 40 º N/A 25623 lbf114000 N N/A 29219 lbf130000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7220 BJ N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 40 º N/A 25629 lbf114000 N N/A 29227 lbf130000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7320 BM/CN N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 40 º N/A 40008 lbf178000 N N/A 42705 lbf190000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7320 BJ N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 40 º N/A 40018 lbf178000 N N/A 42716 lbf190000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7221 BM/CN N/A 105 mm N/A 7.4803 in190 mm N/A 1.4173 in36 mm N/A 40 º N/A 26972 lbf120000 N N/A 30568 lbf136000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8