COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
« 6 7 8 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7221 BJ N/A N/A 7.4803 in N/A 1.4173 in N/A 40 º N/A 29002 lbf129000 N N/A 31924 lbf142000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7321 BM/CN N/A N/A 8.8583 in N/A 1.9291 in N/A 40 º N/A 40457 lbf180000 N N/A 42705 lbf190000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7321 BJ N/A N/A 8.8583 in N/A 1.9291 in N/A 40 º N/A 40535 lbf180300 N N/A 42671 lbf189800 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7222 BM/CN N/A N/A 7.8740 in N/A 1.4961 in N/A 40 º N/A 32366 lbf144000 N N/A 34614 lbf154000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7222 BJ N/A N/A 7.8740 in N/A 1.4961 in N/A 40 º N/A 32442 lbf144300 N N/A 34600 lbf153900 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7322 BM/CN N/A N/A 9.4488 in N/A 1.9685 in N/A 40 º N/A 46526 lbf207000 N N/A 47875 lbf213000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7322 BJ N/A N/A 9.4488 in N/A 1.9685 in N/A 40 º N/A 46425 lbf206500 N N/A 47887 lbf213000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7224 BM/CN N/A N/A 8.4646 in N/A 1.5748 in N/A 40 º N/A 36412 lbf162000 N N/A 37086 lbf165000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7224 BJ N/A N/A 8.4646 in N/A 1.5748 in N/A 40 º N/A 36286 lbf161400 N N/A 37185 lbf165400 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7226 BM/CN N/A N/A 9.0551 in N/A 1.5748 in N/A 40 º N/A 39109 lbf174000 N N/A 38435 lbf171000 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7226 BJ N/A N/A 9.0551 in N/A 1.5748 in N/A 40 º N/A 39119 lbf174000 N N/A 39119 lbf174000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8