COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
ACBB ISO Single Family
ACBB ISO Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7200 BTN1 N/A N/A 1.1811 in N/A 0.3543 in N/A 40 º N/A 580 lbf2580 N N/A 1270 lbf5650 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7200 BTN1/CN N/A N/A 1.1811 in N/A 0.3543 in N/A 40 º N/A 580 lbf2580 N N/A 1270 lbf5650 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7201 BTN1 N/A N/A 1.2598 in N/A 0.3937 in N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7201 BTN1/CN N/A N/A 1.2598 in N/A 0.3937 in N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7201 BJ N/A N/A 1.2598 in N/A 0.3937 in N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7201 BJ/CN N/A N/A 1.2598 in N/A 0.3937 in N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7301 BTN1 N/A N/A 1.4567 in N/A 0.4724 in N/A 40 º N/A 1124 lbf5000 N N/A 2360 lbf10500 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7301 BJ N/A N/A 1.4567 in N/A 0.4724 in N/A 40 º N/A 1124 lbf5000 N N/A 2360 lbf10500 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7301 BJ/CN N/A N/A 1.4567 in N/A 0.4724 in N/A 40 º N/A 1124 lbf5000 N N/A 2361 lbf10500 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7202 BTN1 N/A N/A 1.378 in N/A 0.4331 in N/A 40 º N/A 966 lbf4300 N N/A 1775 lbf7900 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7202 BTN1/CN N/A N/A 1.378 in N/A 0.4331 in N/A 40 º N/A 966 lbf4300 N N/A 1776 lbf7900 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7202 BJ N/A N/A 1.378 in N/A 0.4331 in N/A 40 º N/A 966 lbf4300 N N/A 1775 lbf7900 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7202 BJ/CN N/A N/A 1.378 in N/A 0.4331 in N/A 40 º N/A 966 lbf4300 N N/A 1776 lbf7900 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7202 BTN1/2RSUL N/A N/A 1.378 in N/A 0.4331 in N/A 40 º N/A 966 lbf4300 N N/A 1775 lbf7900 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7302 BTN1 N/A N/A 1.6535 in N/A 0.5118 in N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7302 BTN1/CN N/A N/A 1.6535 in N/A 0.5118 in N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7302 BJ N/A N/A 1.6535 in N/A 0.5118 in N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7302 BJ/CN N/A N/A 1.6535 in N/A 0.5118 in N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7203 BTN1 N/A N/A 1.5748 in N/A 0.4724 in N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7203 BTN1/CN N/A N/A 1.5748 in N/A 0.4724 in N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7203 BM/CN N/A N/A 1.5748 in N/A 0.4724 in N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Machined N/A Brass N/A CAD Icon (for items table)
7203 BJ N/A N/A 1.5748 in N/A 0.4724 in N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Molded N/A Steel N/A CAD Icon (for items table)
7303 BTN1 N/A N/A 1.8504 in N/A 0.5512 in N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7303 BTN1/CN N/A N/A 1.8504 in N/A 0.5512 in N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
7303 BTN1/UL N/A N/A 1.8504 in N/A 0.5512 in N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Polyamide N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »