Part Number |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
Spherical. Dia. Ref. |
a - Misalign. Angle |
Static Thrust Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GACZ008S | N/A .5000 in | N/A .8750 in | N/A .270 in | N/A .190 in | N/A .719 in | N/A 7 º | N/A 4,046 lb |
N/A |
| GACZ010S | N/A .6250 in | N/A 1.0625 in | N/A .340 in | N/A .250 in | N/A .899 in | N/A 6 º | N/A 6,969 lb |
N/A |
| GACZ012S | N/A .7500 in | N/A 1.2500 in | N/A .410 in | N/A .310 in | N/A 1.080 in | N/A 6 º | N/A 10,566 lb |
N/A |
| GACZ014S | N/A .8750 in | N/A 1.4375 in | N/A .480 in | N/A .380 in | N/A 1.258 in | N/A 5.5 º | N/A 14,837 lb |
N/A |
| GACZ016S | N/A 1.0000 in | N/A 1.6250 in | N/A .550 in | N/A .440 in | N/A 1.437 in | N/A 6 º | N/A 19,558 lb |
N/A |
| GACZ020S | N/A 1.2500 in | N/A 2.0000 in | N/A .700 in | N/A .550 in | N/A 1.795 in | N/A 6 º | N/A 31,922 lb |
N/A |
| GACZ022S | N/A 1.3750 in | N/A 2.1875 in | N/A .770 in | N/A .600 in | N/A 1.937 in | N/A 4 º | N/A 35,743 lb |
N/A |
| GACZ024S | N/A 1.5000 in | N/A 2.4375 in | N/A .840 in | N/A .660 in | N/A 2.155 in | N/A 5.5 º | N/A 44,286 lb |
N/A |
| GACZ028S | N/A 1.7500 in | N/A 2.8125 in | N/A .980 in | N/A .790 in | N/A 2.515 in | N/A 6 º | N/A 61,370 lb |
N/A |
| GACZ032S | N/A 2.0000 in | N/A 3.1875 in | N/A 1.130 in | N/A .920 in | N/A 2.875 in | N/A 5.5 º | N/A 82,052 lb |
N/A |
| GACZ036S | N/A 2.2500 in | N/A 3.5625 in | N/A 1.270 in | N/A 1.050 in | N/A 3.235 in | N/A 5.5 º | N/A 104,757 lb |
N/A |
| GACZ040S | N/A 2.5000 in | N/A 3.9375 in | N/A 1.420 in | N/A 1.180 in | N/A 3.590 in | N/A 5 º | N/A 132,407 lb |
N/A |
| GACZ044S | N/A 2.7500 in | N/A 4.3750 in | N/A 1.560 in | N/A 1.275 in | N/A 3.950 in | N/A 5 º | N/A 156,011 lb |
N/A |
| GACZ048S | N/A 3.0000 in | N/A 4.7500 in | N/A 1.710 in | N/A 1.405 in | N/A 4.312 in | N/A 5 º | N/A 188,382 lb |
N/A |
| GACZ052S | N/A 3.2500 in | N/A 5.1250 in | N/A 1.860 in | N/A 1.545 in | N/A 4.675 in | N/A 5 º | N/A 223,676 lb |
N/A |
| GACZ056S | N/A 3.5000 in | N/A 5.5000 in | N/A 2.000 in | N/A 1.675 in | N/A 5.040 in | N/A 5 º | N/A 262,342 lb |
N/A |
| GACZ060S | N/A 3.7500 in | N/A 5.8750 in | N/A 2.150 in | N/A 1.805 in | N/A 5.390 in | N/A 4.5 º | N/A 303,030 lb |
N/A |
| GACZ064S | N/A 4.0000 in | N/A 6.2500 in | N/A 2.300 in | N/A 1.935 in | N/A 5.750 in | N/A 4.5 º | N/A 347,316 lb |
N/A |
| GACZ072S | N/A 4.5000 in | N/A 7.0000 in | N/A 2.590 in | N/A 2.195 in | N/A 6.475 in | N/A 4.5 º | N/A 447,352 lb |
N/A |
| GACZ080S | N/A 5.0000 in | N/A 7.7500 in | N/A 2.880 in | N/A 2.455 in | N/A 7.190 in | N/A 4.5 º | N/A 551,884 lb |
N/A |
| GACZ096S | N/A 6.0000 in | N/A 8.7500 in | N/A 3.100 in | N/A 2.615 in | N/A 8.156 in | N/A 4.5 º | N/A 664,284 lb |
N/A |