Part Number |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
Spherical. Dia. Ref. |
a - Misalign. Angle |
Static Thrust Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|
GAC170T | N/A 170.000 mm | N/A 260.000 mm | N/A 57.00 mm | N/A 55.00 mm | N/A 246.00 mm | N/A 1.0 º | N/A 5,200 kN |
N/A ![]() |
GAC180T | N/A 180.000 mm | N/A 280.000 mm | N/A 64.00 mm | N/A 61.00 mm | N/A 260.00 mm | N/A 1.0 º | N/A 6,100 kN |
N/A ![]() |
GAC190T | N/A 190.000 mm | N/A 290.000 mm | N/A 64.00 mm | N/A 62.00 mm | N/A 275.00 mm | N/A 0.5 º | N/A 6,560 kN |
N/A ![]() |
GAC200T | N/A 200.000 mm | N/A 310.000 mm | N/A 70.00 mm | N/A 66.00 mm | N/A 290.00 mm | N/A 1.5 º | N/A 7,360 kN |
N/A ![]() |