COMPANY HEADER
Print Back
  • Ball – 52100 steel - heat treated - hard chrome plated.
  • Race – 52100 steel - heat treated - PTFE lined.
GAC...T Series Spherical Bearings
GAC_T-
Unit of Measure
1 2 

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

GAC25T N/A 25.000 mm N/A 47.000 mm N/A 15.00 mm N/A 14.00 mm N/A 42.00 mm N/A 2.5 º N/A 225 kN N/A CAD Icon (for items table)
GAC28T N/A 28.000 mm N/A 52.000 mm N/A 15.00 mm N/A 15.00 mm N/A 47.00 mm N/A 2.0 º N/A 270 kN N/A CAD Icon (for items table)
GAC30T N/A 30.000 mm N/A 55.000 mm N/A 17.00 mm N/A 15.00 mm N/A 49.50 mm N/A 4.5 º N/A 285 kN N/A CAD Icon (for items table)
GAC32T N/A 32.000 mm N/A 58.000 mm N/A 17.00 mm N/A 16.00 mm N/A 52.00 mm N/A 2.0 º N/A 320 kN N/A CAD Icon (for items table)
GAC35T N/A 35.000 mm N/A 62.000 mm N/A 18.00 mm N/A 16.00 mm N/A 55.50 mm N/A 4.0 º N/A 340 kN N/A CAD Icon (for items table)
GAC40T N/A 40.000 mm N/A 68.000 mm N/A 19.00 mm N/A 17.00 mm N/A 62.00 mm N/A 3.5 º N/A 400 kN N/A CAD Icon (for items table)
GAC45T N/A 45.000 mm N/A 75.000 mm N/A 20.00 mm N/A 18.00 mm N/A 68.50 mm N/A 3.0 º N/A 470 kN N/A CAD Icon (for items table)
GAC50T N/A 50.000 mm N/A 80.000 mm N/A 20.00 mm N/A 19.00 mm N/A 74.00 mm N/A 1.5 º N/A 540 kN N/A CAD Icon (for items table)
GAC55T N/A 55.000 mm N/A 90.000 mm N/A 23.00 mm N/A 20.00 mm N/A 82.00 mm N/A 4.0 º N/A 630 kN N/A CAD Icon (for items table)
GAC60T N/A 60.000 mm N/A 95.000 mm N/A 23.00 mm N/A 21.00 mm N/A 88.50 mm N/A 2.5 º N/A 710 kN N/A CAD Icon (for items table)
GAC65T N/A 65.000 mm N/A 100.000 mm N/A 23.00 mm N/A 22.00 mm N/A 93.50 mm N/A 1.0 º N/A 790 kN N/A CAD Icon (for items table)
GAC70T N/A 70.000 mm N/A 110.000 mm N/A 25.00 mm N/A 23.00 mm N/A 102.00 mm N/A 2.0 º N/A 900 kN N/A CAD Icon (for items table)
GAC75T N/A 75.000 mm N/A 115.000 mm N/A 25.00 mm N/A 24.00 mm N/A 107.00 mm N/A 1.0 º N/A 980 kN N/A CAD Icon (for items table)
GAC80T N/A 80.000 mm N/A 125.000 mm N/A 29.00 mm N/A 25.50 mm N/A 115.00 mm N/A 3.5 º N/A 1,120 kN N/A CAD Icon (for items table)
GAC85T N/A 85.000 mm N/A 130.000 mm N/A 29.00 mm N/A 26.50 mm N/A 122.00 mm N/A 2.0 º N/A 1,240 kN N/A CAD Icon (for items table)
GAC90T N/A 90.000 mm N/A 140.000 mm N/A 32.00 mm N/A 28.00 mm N/A 128.50 mm N/A 3.5 º N/A 1,380 kN N/A CAD Icon (for items table)
GAC95T N/A 95.000 mm N/A 145.000 mm N/A 32.00 mm N/A 29.50 mm N/A 135.00 mm N/A 2.0 º N/A 1,530 kN N/A CAD Icon (for items table)
GAC100T N/A 100.000 mm N/A 150.000 mm N/A 32.00 mm N/A 31.00 mm N/A 141.00 mm N/A 0.5 º N/A 1,680 kN N/A CAD Icon (for items table)
GAC105T N/A 105.000 mm N/A 160.000 mm N/A 35.00 mm N/A 32.50 mm N/A 148.00 mm N/A 2.0 º N/A 1,850 kN N/A CAD Icon (for items table)
GAC110T N/A 110.000 mm N/A 170.000 mm N/A 38.00 mm N/A 34.00 mm N/A 155.00 mm N/A 3.0 º N/A 2,020 kN N/A CAD Icon (for items table)
GAC120T N/A 120.000 mm N/A 180.000 mm N/A 38.00 mm N/A 37.00 mm N/A 168.00 mm N/A 0.5 º N/A 2,390 kN N/A CAD Icon (for items table)
GAC130T N/A 130.000 mm N/A 200.000 mm N/A 45.00 mm N/A 43.00 mm N/A 188.00 mm N/A 1.0 º N/A 3,110 kN N/A CAD Icon (for items table)
GAC140T N/A 140.000 mm N/A 210.000 mm N/A 45.00 mm N/A 43.00 mm N/A 198.00 mm N/A 1.0 º N/A 3,270 kN N/A CAD Icon (for items table)
GAC150T N/A 150.000 mm N/A 225.000 mm N/A 48.00 mm N/A 46.00 mm N/A 211.00 mm N/A 1.0 º N/A 3,730 kN N/A CAD Icon (for items table)
GAC160T N/A 160.000 mm N/A 240.000 mm N/A 51.00 mm N/A 49.00 mm N/A 225.00 mm N/A 1.0 º N/A 4,240 kN N/A CAD Icon (for items table)
Unit of Measure
1 2