Print Back
  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - (See 2D Sales Drawing for details.)
  • PTFE liner. (See 2D Sales Drawing for details.)
HXAM-T & HXAB-T Image
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAM-6T-4 N/A Right Hand N/A .3750 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 3/8-24 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAB-6T-4 N/A Left Hand N/A .3750 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 3/8-24 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAM-8T-8 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.525 in N/A 1.500 in N/A 1/2-20 N/A 22,364 lbs N/A CAD Icon (for items table)
HXAB-8T-8 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.525 in N/A 1.500 in N/A 1/2-20 N/A 22,364 lbs N/A CAD Icon (for items table)
Unit of Measure
1