Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|
HAB-M14TG-1 | N/A Grooved | N/A 14.000 mm | N/A 29.000 mm | N/A 23.50 mm | N/A 10.00 mm | N/A 20 º | N/A 132,300 N |
N/A ![]() |
HAB-M16TG-1 | N/A Grooved | N/A 16.000 mm | N/A 35.000 mm | N/A 30.5 mm | N/A 14.00 mm | N/A 21 º | N/A 231,200 N |
N/A ![]() |