Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|
| HAB-M14TG-1 | N/A Grooved | N/A 20 º | N/A 132,300 N |
N/A
|
| HAB-M16TG-1 | N/A Grooved | N/A 21 º | N/A 231,200 N |
N/A
|