Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|
| AIB-M12T-1 | N/A Plain | N/A 13 º | N/A 103,630 N |
N/A
|
| COM-M14T-3 | N/A Plain | N/A 25 º | N/A 101,134 N |
N/A
|
| COM-M15T-4 | N/A Plain | N/A 9 º | N/A 55,110 N |
N/A
|
| COM-M15TKH-1 | N/A Plain | N/A 14 º | N/A 71,079 N |
N/A
|
| COM-M15T-6 | N/A Plain | N/A 9.5 º | N/A 68,953 N |
N/A
|
| COM-M15T-8 | N/A Plain | N/A 16 º | N/A 101,134 N |
N/A
|
| AIB-M16T-1 | N/A Plain | N/A 15 º | N/A 167,369 N |
N/A
|
| AIB-M20T-1 | N/A Plain | N/A 15 º | N/A 246,562 N |
N/A
|