COMPANY HEADER
Print Back
timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view
Top Mounted Take-Up Frame TU Dimensions
Unit of Measure
1 2 

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

TU1 3/4 N/A 2.5 in N/A 16.5 in N/A 8 in N/A 4.5 in N/A CAD Icon (for items table)
TU1 13/16 N/A 2.5 in N/A 16.5 in N/A 8 in N/A 4.5 in N/A CAD Icon (for items table)
TU1 7/8 N/A 2.5 in N/A 16.5 in N/A 8 in N/A 4.5 in N/A CAD Icon (for items table)
TU1 15/16 N/A 2.5 in N/A 16.5 in N/A 8 in N/A 4.5 in N/A CAD Icon (for items table)
TU1 1 N/A 2.5 in N/A 16.5 in N/A 8 in N/A 4.5 in N/A CAD Icon (for items table)
TU3 1 1/16 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU3 1 1/8 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU3 1 3/16 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU3 1 1/4 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU3 1 5/16 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU3 1 3/8 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU3 1 7/16 N/A 2.8125 in N/A 19.375 in N/A 10 in N/A 5 in N/A CAD Icon (for items table)
TU5 1 1/2 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 9/16 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 5/8 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 11/16 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 3/4 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 13/16 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 7/8 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU5 1 15/16 N/A 3.25 in N/A 20.875 in N/A 10 in N/A 5.5 in N/A CAD Icon (for items table)
TU7 2 N/A 4 in N/A 25.375 in N/A 12 in N/A 6.625 in N/A CAD Icon (for items table)
TU7 2 1/16 N/A 4 in N/A 25.375 in N/A 12 in N/A 6.625 in N/A CAD Icon (for items table)
TU7 2 1/8 N/A 4 in N/A 25.375 in N/A 12 in N/A 6.625 in N/A CAD Icon (for items table)
TU7 2 3/16 N/A 4 in N/A 25.375 in N/A 12 in N/A 6.625 in N/A CAD Icon (for items table)
TU7 2 1/4 N/A 4 in N/A 25.375 in N/A 12 in N/A 6.625 in N/A CAD Icon (for items table)
Unit of Measure
1 2