Part Number |
Description |
Width (Dimension W) |
Outside Diameter |
Model |
Belt Size |
Pitch Diameter (Dimension PD) |
Bushing Series |
|---|---|---|---|---|---|---|---|
| 68514419493 | N/A 1422G5.5SH-SHEAVE | N/A 1.130 in | N/A 5.500 in | N/A 1422G5.5SH | N/A 1422V | N/A 5.300 in | N/A SH |
| 68514419495 | N/A 1422G6SH-SHEAVE | N/A 1.130 in | N/A 6.000 in | N/A 1422G6SH | N/A 1422V | N/A 5.800 in | N/A SH |
| 68514419497 | N/A 1422G7SH-SHEAVE | N/A 1.130 in | N/A 7.000 in | N/A 1422G7SH | N/A 1422V | N/A 6.800 in | N/A SH |
| 68514419499 | N/A 1422G8SH-SHEAVE | N/A 1.130 in | N/A 8.000 in | N/A 1422G8SH | N/A 1422V | N/A 7.800 in | N/A SH |
| 68514419503 | N/A 1422G10SH-SHEAVE | N/A 1.130 in | N/A 11.000 in | N/A 1422G10SH | N/A 1422V | N/A 9.800 in | N/A SH |
| 68514419507 | N/A 1422G11SH-SHEAVE | N/A 1.130 in | N/A 11.000 in | N/A 1422G11SH | N/A 1422V | N/A 10.800 in | N/A SH |
| 68514419509 | N/A 1422G12SH-SHEAVE | N/A 1.130 in | N/A 12.000 in | N/A 1422G12SH | N/A 1422V | N/A 11.800 in | N/A SH |
| 68514419511 | N/A 1422G14SH-SHEAVE | N/A 1.130 in | N/A 14.000 in | N/A 1422G14SH | N/A 1422V | N/A 13.800 in | N/A SH |
| 68514419520 | N/A 1922G7SK-SHEAVE | N/A 1.690 in | N/A 7.000 in | N/A 1922G7SK | N/A 1922V | N/A 6.800 in | N/A SK |
| 68514419522 | N/A 1922G8SK-SHEAVE | N/A 1.690 in | N/A 8.000 in | N/A 1922G8SK | N/A 1922V | N/A 7.800 in | N/A SK |
| 68514419523 | N/A 1922G9SK-SHEAVE | N/A 1.690 in | N/A 9.000 in | N/A 1922G9SK | N/A 1922V | N/A 8.800 in | N/A SK |
| 68514419524 | N/A 1922G10SK-SHEAVE | N/A 1.690 in | N/A 10.000 in | N/A 1922G10SK | N/A 1922V | N/A 9.800 in | N/A SK |
| 68514419528 | N/A 1922G12SK-SHEAVE | N/A 1.690 in | N/A 12.000 in | N/A 1922G12SK | N/A 1922V | N/A 11.800 in | N/A SK |
| 68514419529 | N/A 1922G14SK-SHEAVE | N/A 1.690 in | N/A 14.000 in | N/A 1922G14SK | N/A 1922V | N/A 13.800 in | N/A SK |
| 68514419531 | N/A 1922G16SK-SHEAVE | N/A 1.690 in | N/A 16.000 in | N/A 1922G16SK | N/A 1922V | N/A 15.800 in | N/A SK |
| 68514419538 | N/A 2322G7SK-SHEAVE | N/A 1.690 in | N/A 7.000 in | N/A 2322G7SK | N/A 2322V | N/A 6.800 in | N/A SK |
| 68514419540 | N/A 2322G8SK-SHEAVE | N/A 1.690 in | N/A 8.000 in | N/A 2322G8SK | N/A 2322V | N/A 7.800 in | N/A SK |
| 68514419544 | N/A 2322G9SK-SHEAVE | N/A 1.690 in | N/A 9.000 in | N/A 2322G9SK | N/A 2322V | N/A 8.800 in | N/A SK |
| 68514419546 | N/A 2322G10SK-SHEAVE | N/A 1.690 in | N/A 10.000 in | N/A 2322G10SK | N/A 2322V | N/A 9.800 in | N/A SK |
| 68514419548 | N/A 2322G12SK-SHEAVE | N/A 1.690 in | N/A 12.000 in | N/A 2322G12SK | N/A 2322V | N/A 11.800 in | N/A SK |
| 68514419550 | N/A 2322G14SK-SHEAVE | N/A 1.690 in | N/A 14.000 in | N/A 2322G14SK | N/A 2322V | N/A 13.800 in | N/A SK |
| 68514419553 | N/A 2322G16SK-SHEAVE | N/A 1.690 in | N/A 16.000 in | N/A 2322G16SK | N/A 2322V | N/A 15.800 in | N/A SK |
| 68514419561 | N/A 2926G8SK-SHEAVE | N/A 2.130 in | N/A 8.000 in | N/A 2926G8SK | N/A 2926V | N/A 7.700 in | N/A SK |
| 68514419563 | N/A 2926G9SK-SHEAVE | N/A 2.130 in | N/A 9.000 in | N/A 2926G9SK | N/A 2926V | N/A 8.700 in | N/A SK |
| 68514419565 | N/A 2926G10SK-SHEAVE | N/A 2.130 in | N/A 10.000 in | N/A 2926G10SK | N/A 2926V | N/A 9.700 in | N/A SK |