Part Number |
Description |
Width (Dimension W) |
Outside Diameter |
Model |
Belt Size |
Pitch Diameter (Dimension PD) |
Bushing Series |
|---|---|---|---|---|---|---|---|
| 68514419567 | N/A 2926G12SK-SHEAVE | N/A 2.130 in | N/A 12.000 in | N/A 2926G12SK | N/A 2926V | N/A 11.700 in | N/A SK |
| 68514419569 | N/A 2926G14SK-SHEAVE | N/A 2.130 in | N/A 14.000 in | N/A 2926G14SK | N/A 2926V | N/A 13.700 in | N/A SK |
| 68514419572 | N/A 2926G16SK-SHEAVE | N/A 2.130 in | N/A 16.000 in | N/A 2926G16SK | N/A 2926V | N/A 15.700 in | N/A SK |
| 68514419575 | N/A 2926G18SK-SHEAVE | N/A | N/A | N/A 2926G18SK | N/A 2926V | N/A 17.700 in | N/A SK |
| 68514419580 | N/A 3230G9.4SF-SHEAVE | N/A | N/A | N/A 3230G9.4SF | N/A 3230V | N/A 9.000 in | N/A SF |
| 68514419582 | N/A 3230G9.6SF-SHEAVE | N/A 2.380 in | N/A 9.400 in | N/A 3230G9.6SF | N/A 3230V | N/A 9.200 in | N/A SF |
| 68514419584 | N/A 3230G9.9SF-SHEAVE | N/A 2.380 in | N/A 9.600 in | N/A 3230G9.9SF | N/A 3230V | N/A 9.500 in | N/A SF |
| 68514419586 | N/A 3230G10.4SF-SHEAVE | N/A 2.380 in | N/A 9.900 in | N/A 3230G10.4SF | N/A 3230V | N/A 10.000 in | N/A SF |
| 68514419588 | N/A 3230G12.4SF-SHEAVE | N/A 2.380 in | N/A 10.400 in | N/A 3230G12.4SF | N/A 3230V | N/A 12.000 in | N/A SF |
| 68514419590 | N/A 3230G14.4SF-SHEAVE | N/A 2.380 in | N/A 12.400 in | N/A 3230G14.4SF | N/A 3230V | N/A 14.000 in | N/A SF |
| 68514419592 | N/A 3230G16.4SF-SHEAVE | N/A 2.380 in | N/A 16.400 in | N/A 3230G16.4SF | N/A 3230V | N/A 16.000 in | N/A SF |
| 68514419594 | N/A 3230G18.4SF-SHEAVE | N/A 2.380 in | N/A 18.400 in | N/A 3230G18.4SF | N/A 3230V | N/A 18.000 in | N/A SF |
| 68514419596 | N/A 3230G20.4SF-SHEAVE | N/A 2.380 in | N/A 20.400 in | N/A 3230G20.4SF | N/A 3230V | N/A 20.000 in | N/A SF |
| 68514419598 | N/A 4430G8.4SF-SHEAVE | N/A 3.130 in | N/A 8.400 in | N/A 4430G8.4SF | N/A 4430V | N/A 8.000 in | N/A SF |
| 68514419600 | N/A 4430G10.4SF-SHEAVE | N/A 3.130 in | N/A 10.400 in | N/A 4430G10.4SF | N/A 4430V | N/A 10.000 in | N/A SF |
| 68514419604 | N/A 4430G12SK-SHEAVE | N/A 3.130 in | N/A 12.000 in | N/A 4430G12SK | N/A 4430V | N/A 11.600 in | N/A SF |
| 68514419610 | N/A 4430G16SK-SHEAVE | N/A 3.130 in | N/A 16.000 in | N/A 4430G16SK | N/A 4430V | N/A 15.600 in | N/A SF |
| 68514419614 | N/A 4430G18.4SF-SHEAVE | N/A 3.130 in | N/A 18.400 in | N/A 4430G18.4SF | N/A 4430V | N/A 18.000 in | N/A SF |
| 68514419616 | N/A 4430G20.4SF-SHEAVE | N/A 3.130 in | N/A 20.400 in | N/A 4430G20.4SF | N/A 4430V | N/A 20.000 in | N/A SF |
| 68514419618 | N/A 4430G24.4SF-SHEAVE | N/A 3.130 in | N/A 24.400 in | N/A 4430G24.4SF | N/A 4430V | N/A 24.000 in | N/A SF |
| 68514419634 | N/A 4.25F10SD-SHEAVE | N/A 4.250 in | N/A 10.000 in | N/A 4.25F10SD | N/A | N/A | N/A SD |
| 68514419639 | N/A 4.25F12SF-SHEAVE | N/A 4.250 in | N/A 12.000 in | N/A 4.25F12SF | N/A | N/A | N/A SF |
| 68514419662 | N/A 2.75F7SD-SHEAVE | N/A 2.750 in | N/A 7.000 in | N/A 2.75F7SD | N/A | N/A | N/A SD |
| 68514419666 | N/A 2.75F9SD-SHEAVE | N/A 2.750 in | N/A 9.000 in | N/A 2.75F9SD | N/A | N/A | N/A SD |
| 68514419668 | N/A 2.75F10SD-SHEAVE | N/A 2.750 in | N/A 10.000 in | N/A 2.75F10SD | N/A | N/A | N/A SD |